Operational Modal Analysis – Modal Parameter Identification Under Operating Conditions

Date & Time

 Wednesday, November 20, 2019      10:00 CEST       English

Operational Modal Analysis (OMA) is used instead of Classical Modal Analysis (CMA) for accurate modal parameter identification under actual operating conditions and in situations where it is difficult or impossible to artificially excite the structure. 
From originally being developed for modal analysis of large civil engineering structures, OMA is today also widely used for mechanical structures such as vehicles, aircraft, ships and machinery.

In this webinar we will:

  • Give an introduction to OMA
  • Provide guidelines for when to use OMA instead of CMA and vice versa
  • Show typical application examples of OMA for civil engineering and mechanical engineering structures
  • Explain how OMA can be used for Structural Health Monitoring (SHM)

Speaker:

Niels-Jørgen Jacobsen

Structural Dynamics Solution

Contact: 

niels-jorgen.jacobsen@hbkworld.com

¡Regístrese hoy mismo!

Operational Modal Analysis

Para iniciar el proceso de registro, introduzca su dirección de correo electrónico. Los siguientes pasos le permiten añadir detalles adicionales y comentarios.

Related products

MXFS, the New Optical Interrogator
Coming soon: The new optical interrogator for thermal validation and structural health applications. Ideal in combination with HBM's optical sensors.
Webinars
Looking for measurement technology news, useful information or tips & tricks? HBM offers an extensive choice of recorded webinars.
Events & Seminars
The HBM Academy offers seminars and trainings for all knowledge levels from beginner to measurement application professional.