Integrating Quantumx Into Your Own Software Using the API

Date & Time:

 Friday, Nov 13,  2020     

 16:00 PM CET | 09:00 AM CT |         10:00 AM ET

  English          

The HBM Common API is a powerful tool which allows users to easily integrate QuantumX modules into their own software platform, creating a dedicated testing, production or monitoring application. 

The HBM Common API is nicely linked into Microsoft Visual Studio, providing options for users with a variety of programming backgrounds. In this webinar, we will review the capabilities and functionality of the HBM Common API, including the ready-to-use implementations for both NI LabVIEW and DIAdem that are provided with the tool and see a live demonstration of a custom interface in action.

Nehemiah McIntyre

HBK Application Engineer Field Service

Contact:

[email protected]

¡Regístrese hoy mismo!

Integrating Quantumx Into Your Own Software Using the API

Para iniciar el proceso de registro, introduzca su dirección de correo electrónico. Los siguientes pasos le permiten añadir detalles adicionales y comentarios.