#
# Copyright (C) 2006-2012 OpenWrt.org
#
# This is free software, licensed under the GNU General Public License v2.
# See /LICENSE for more information.
#

include $(TOPDIR)/rules.mk

PKG_NAME:=gdb
PKG_VERSION:=7.6.1
PKG_RELEASE:=4

PKG_SOURCE:=$(PKG_NAME)-$(PKG_VERSION).tar.bz2
PKG_SOURCE_URL:=@GNU/gdb
PKG_MD5SUM:=fbc4dab4181e6e9937075b43a4ce2732
PKG_BUILD_DIR:=$(BUILD_DIR)/$(PKG_NAME)-$(PKG_VERSION)

PKG_BUILD_PARALLEL:=0

include $(INCLUDE_DIR)/package.mk

define Package/gdb/Default
  SECTION:=utils
  CATEGORY:=Utilities
  DEPENDS:=@!(avr32||cris)
  URL:=http://www.gnu.org/software/gdb/
endef

define Package/gdb
$(call Package/gdb/Default)
  TITLE:=GNU Debugger
  DEPENDS+=+libreadline +libncurses
endef

define Package/gdb/description
GDB, the GNU Project debugger, allows you to see what is going on `inside'
another program while it executes -- or what another program was doing at the
moment it crashed.
endef

define Package/gdbserver
$(call Package/gdb/Default)
  TITLE:=Remote server for GNU Debugger
endef

define Package/gdbserver/description
GDBSERVER is a program that allows you to run GDB on a different machine than the
one which is running the program being debugged.
endef

# XXX: add --disable-werror to prevent build failure with arm
CONFIGURE_ARGS+= \
	--with-system-readline \
	--without-expat \
	--disable-werror

CONFIGURE_VARS+= \
	ac_cv_search_tgetent="$(TARGET_LDFLAGS) -lncurses -lreadline"

define Build/Compile
	+$(MAKE) $(PKG_JOBS) -C $(PKG_BUILD_DIR) \
		DESTDIR="$(PKG_INSTALL_DIR)" \
		CPPFLAGS="$(TARGET_CPPFLAGS)" \
		all
	$(MAKE) -C $(PKG_BUILD_DIR) \
		DESTDIR="$(PKG_INSTALL_DIR)" \
		CPPFLAGS="$(TARGET_CPPFLAGS)" \
		install-gdb
endef

define Package/gdb/install
	$(INSTALL_DIR) $(1)/usr/bin
	$(INSTALL_BIN) $(PKG_INSTALL_DIR)/usr/bin/gdb $(1)/usr/bin/
endef

define Package/gdbserver/install
	$(INSTALL_DIR) $(1)/usr/bin
	$(INSTALL_BIN) $(PKG_INSTALL_DIR)/usr/bin/gdbserver $(1)/usr/bin/
ifneq ($(CONFIG_USE_EGLIBC),)
	$(INSTALL_DIR) $(1)/usr/lib
	$(CP) $(TOOLCHAIN_DIR)/lib/libthread_db* $(1)/usr/lib/
endif
endef

$(eval $(call BuildPackage,gdb))
$(eval $(call BuildPackage,gdbserver))