2013-06-19  Matthias Klose  <doko@ubuntu.com>

	* pkg.m4 (PKG_CHECK_MODULES): Use AC_PATH_TOOL to check for pkg-config.
	* classpath/m4/pkg.m4 (PKG_CHECK_MODULES): Likewise.
	* configure: Regenerate.
	* classpath/configure: Regenerate.

2013-05-31  Release Manager

	* GCC 4.8.1 released.

2013-03-22  Release Manager

	* GCC 4.8.0 released.

2013-03-12  Andrew John Hughes  <gnu.andrew@redhat.com>

	* include/posix-threads.h:
	(_Jv_MutexCheckMonitor(_Jv_Mutex_t)): Use
	pthread_equal rather than !=.

2013-01-07  H.J. Lu  <hongjiu.lu@intel.com>

	* Makefile.am (lib_gnu_awt_xlib_la_LDFLAGS): Replace
	LIBSTDCXX_RAW_CXX_LDLAGS with LIBSTDCXX_RAW_CXX_LDFLAGS.
	* Makefile.in: Regenerated.

2013-01-03  Jakub Jelinek  <jakub@redhat.com>

	* gnu/gcj/convert/Convert.java (version): Update copyright notice
	dates.
	* gnu/gcj/tools/gcj_dbtool/Main.java (main): Likewise.

Copyright (C) 2013 Free Software Foundation, Inc.

Copying and distribution of this file, with or without modification,
are permitted in any medium without royalty provided the copyright
notice and this notice are preserved.