The CX23-R hosts its own secure web interface for intuitive and easy to use test setup, control, monitoring and data visualization interfaces. This server-based interface supports multiple users and the capability to define system access restrictions on a per user basis.
The CX23‑R web interface is a web based application that runs over the https secure protocol. There must be connectivity from the client machine to the CX23-R device. This can be via a directly connected cable, or via the internet/intranet. Communication is done via a unique IP Address.
The IP Address depends on the network configuration setup. Once that IP Address is known, then we are ready to connect to the device from any of the Recommended browsers. Out of the box, the default network configuration is set to dynamic. If the CX23-R is connected to a network, any IP Address within that domain may be assigned to the CX23-R and used. If not, the default IP Address is 192.168.100.101. The URL to start the application is as follows:
https://<IP Address>/index.html. The index.html is optional. For example, if connected directly to a computer via a LAN cable, the URL might look like:
https://192.168.100.101
This starts the application and navigates you to the last place you were at. If this unit has never been used before, it navigates you to the default landing page, which will be the Hardware page of the Dashboard.
The system comes preconfigured with one user account that has all the privileges to perform any and all functions. By default, authentication is not turned on. This means that the application will not prompt for any credentials and navigate you to the state you were last in. Although no credentials were prompted for, the system automatically logs you in as the default user. This user has the following credentials:
Both user name and password are case sensitive. You can administer these and other profiles in System preferences.
To change the IP address or other networking parameters, navigate to System Configuration > Networks. Any changes made require a system reboot.
WARNING
Incorrect or conflicting network configurations can render the CX23-R inoperable. Please consult your network administrator for appropriate entries, or call support for assistance.
NOTE
You need to be in the correct domain to access the CX23-R. This may require change to the networking properties of your connection. See your network administrator for the proper settings.