Status LEDs
LED | Description |
---|---|
POWER (green) | |
Off | Unit is off. |
On | Unit is on and ready. This state is preceded by a flashing sequence of all LEDs indicating that the system is loaded. |
4 Hz | Unit is shutting down, rebooting or updating firmware. |
2 Hz | Unit is responding to a Flash LED command. For more information, see Hardware. |
RUN (yellow) | |
Off | No test run is in progress. |
On | After power supply is disconnected, backup capacitors hold a charge. Opening the CPU before the LED is off may result in damage. |
0.5 Hz | Test Setup task running. |
1 Hz | Backup capacitors are charging from the connected power supply while CPU is switched off. |
1 Hz | Remote control is enabled, but no Test run is in progress (with solid green LED for CPU on). |
8 Hz | Test run is in progress. |
ERROR (red) | |
Off | No error. |
On | Unit error. View the System logs for information on the error. Purge the whole log to turn off the ERROR (red) LED. |
1 Hz | Low storage (less than 2 MB of storage remain). |

Green | Yellow | Red | |
---|---|---|---|
1. Unit is shutting down due to loss of power. | 2 Hz | Off | P† |
2. Power restored. | On | On | On |
3. Base system loaded. | On | Off | Off |

Green | Yellow | Red | |
---|---|---|---|
Firmware and FPGA update | |||
1. Applying firmware update and rebooting. | 4 Hz | Off | P† |
2. Applying FPGA update and rebooting. | 4 Hz | 4 Hz | Off |
Firmware update | |||
1. Applying firmware update and rebooting. | 4 Hz | Off | P† |
2. Checking FPGA. | 4 Hz | 4 Hz | On |
† Previous state or state dependent

Green | Yellow | Red | |
---|---|---|---|
1. Power button pressed. | 4 Hz | Off | P† |
2. System shut down. | Off | Off | Off |

Green | Yellow | Red | |
---|---|---|---|
1. Power button pressed. | On | Off | Off |
2. System loaded. | S‡ | S‡ | S‡ |
3. System ready. | On | Off | P† |

Green | Yellow | Red | |
---|---|---|---|
1. Reboot issued. | 4 Hz | Off | P† |
2. System loaded. | S‡ | S‡ | S‡ |
3. System ready. | On | Off | P† |
† Previous state or state dependent
‡ Sequence with other LEDs