1. One Module PC-tethered (Ethernet)
SomatXR Rugged DAQ System: Numerous Possibilities in a Single System
SomatXR offers you precise and reliable rugged measurements and many possibilities for data acquisition, and data transfer and analysis.
If you need a solution for mobile testing, bench testing, for ECU calibration or any other recording, SomatXR offers flexible and compact modularity and reliability:
Record any test by adding any sensor, digital bus data, and kinematics focusing on tyres or overall vehicle
Calibrate your ECU parameters in parallel by integrating the equipment into CANape, INCA or ATI
Test in environments ranging from –40°C through the dew point
Withstand harsh vibration and shocks
The SomatXR topologies summarized
Download nowSomatXR Topologies
2. Multiple Modules via CX27C-R to PC (Internal Sync)
3. Multiple Modules via EX23-R to PC (PTPv2 Sync)
4. Multiple Modules via WiFi Sync (NTP, Telemetry, WAN)
5. CX22B-R Data Recorder for Universal Testing
6. CX22B-R Data Recorder for Mobile Vehicle Testing
7. CX22B-R Data Recorder for Unattended Mobile Vehicle Testing
8. CX27C-R Gateway (XCP-on-Ethernet) for ECU Calibration
9. CX22B-R Data Recorder for Railway Testing
10. CX27C-R Gateway (EtherCAT, Profinet IRT) for Durability Test Bench
11. CX27C-R Gateway (EtherCAT, Profinet IRT) for Powertrain Test Bench
12. MX471C-R Gateway (CAN) for Test Bench
12. MX878B/MX879B Voltage-out Modules for Test Bench