Product Literature Archive
digiCLIP
Titre / Description | Langue | Produits | Langue | Types de document |
---|---|---|---|---|
Fiches techniques | ||||
digiCLIP DF30DN - Prospetto dati | Italian | |||
Brochures | ||||
digiCLIP - Brochure | English | |||
digiCLIP - Broschüre | German | |||
Declaration of Conformity | ||||
1-KAB, K-KAB (cable)- Déclaration de Conformité | Multilingue | |||
digiCLIP - Déclaration de conformité de I’UE | Multilingue | |||
Device Descriptions | ||||
digiCLIP EDS files (CAN) for DF30CAN and DF31CAN
EDS files for digiCLIP DF30CAN and DF31CAN. Date: 06/2014 | Version: 1.36 / 1.20 | Size: 13 KB | Multilingue | |||
digiCLIP EDS files (DeviceNet) for DF30DN and DF31DN
EDS files for digiCLIP DF30DN and DF31DN. Date: 05/2015 | Version: 1.12 | Size: 25 KB | Multilingue | |||
Logiciel | ||||
digiCLIP Assistant
digiCLIP Assistant, Firmware Loader and USB Driver (for Windows XP, Windows Vista and Windows 7/8/10) for easy setup of digiCLIP modules and for visualization. For smooth operation of modules with CAN and DeviceNet interfaces, use the PEAK USB-to-CAN dongle. For Profibus operation Hilscher and Siemens CP5511/12 and CP5711 is supported - to handle digiCLIP firmware-updates via CP5711 digiCLIP-modules have to be equipped with a adapted bootloader which is implemented starting with following serial-numbers: (DF30DP: 816711801 / DF31DP: 817427801). All required drivers are included and will be installed during startup. Date: 04/2016
|
Version: 2.6.5
|
Size: 77 MB
| Multilingue | |||
digiCLIP CAE data for Eplan Electric P8
This project is a macro-project and contains CAE data for Eplan Electric P8. Date: 08/2011 | Version: 1.00 | Size: 42 MB | Multilingue | |||
digiCLIP DTM setup for DF30DP and DF31DP
Contains the installation of the DeviceDTM in German and English for Windows 2000/XP/Vista/7/8/10 operating systems. Prerequisite for using digiCLIP DTM setup is the installation of a frame application (e.g. FDT container, PACTware) - not included in this download. Date: 12/2010
|
Version: 1.2.0.166
|
Size: 13 MB
| Multilingue | |||
digiCLIP Example DeviceNet Project (Omron PLC)
The CX-Integrator example program shows the basic test setup of a digiCLIP DF31DN connected to an Omron Sysmac CJ1M SPS with a CS1/CJ1 DRM21 fieldbus controller. In this example, consistent (coherent) data is read and written over the DeviceNet. The DF30DN operating manual provides all possible commands and values. This example does not imply any warranty or guarantee. Date: 07/2015 | Size: 763 KB | Multilingue | |||
digiCLIP Example on a CANOpen application
This applicatin is to describe an example of a small-scale digiCLIP amplifier application in a CAN network using a CANopen based PLC. In this application, load cells implemented as strain gage full bridges are used for determining the filling level in a tank and taring it to 0 ... 100% using a PLC connected to the digiCLIP. This example does not imply any warranty or guarantee. Date: 07/2015 | Size: 1 MB | Multilingue | |||
digiCLIP Example Profibus Project
This example considers a simple test assembly including a Siemens CPU313-2DP and a DF30DP/DF31DP (digiclip). In this example, consistent (coherent) data are written and read via the Profibus with SFC14 and SFC15. As an additonal programming the parametercontainer is programmed to configure the DF30DP in the cyclic data exchange. To read configurations with DPV1 the Siemens function block SFB52 (PNO AK1131)is programmed, too. All commands and values for the configuration are shown in the official manual. Legal notice: The example given is intended to illustrate the integration of the DF30DP into Siemens' Step7 software via Profibus. This example does not imply any warranty or guarantee. Date: 07/2015 | Size: 7 MB | Multilingue | |||
digiCLIP Firmware for DF30 and DF31
Archive including all current firmware files for modules of the digiCLIP series. The appropriate firmware loader is part of the digiCLIP assistant. The zip file has to be extracted into the digiCLIP assistant download directory. DF30CAN version 1.44 DF30DP version 1.42 DF30DN version 1.12 Date: 05/2015
|
Size: 555 KB
| Multilingue | |||
GSD/GSE files for digiCLIP DF30 and DF31
GSE/GSD files for digiCLIP DF30DP and DF31DP. Date: 12/2012 | Version: 1.34 | Size: 3 KB | Multilingue | |||
Tech Notes | ||||
TechNote - FDT/DTM Application
This is an instruction for creating a FDT (Field Device Technology) project with the fdtCONTAINER which connects a Profibus digiCLIP (DF31DP) with a PC via an Ethernet gateway (THxEPI2). | German | |||
TechNote - FDT/DTM Application
This is an instruction for creating a FDT (Field Device Technology) project with the fdtCONTAINER which connects a Profibus digiCLIP (DF31DP) with a PC via an Ethernet gateway (THxEPI2). | English | |||
DT85
Titre / Description | Langue | Produits | Langue | Types de document |
---|---|---|---|---|
Fiches techniques | ||||
DT85 - Data Sheet | English | |||
DT85 - Datenblatt | German | |||
DT85 - Prospetto dati | Italian | |||
Manuels d’emploi | ||||
DT85 - Operating Manual | English, German | |||
TD85 - Operating Manual | Italian | |||
Declaration of Conformity | ||||
DT85 - Déclaration de conformité de I’UE | English, German, Français | |||