Genesis HighSpeed: Attractive Trade-In Offers for Your Measurement Data Acquisition System

Your demanding tests are always in safe hands with Genesis HighSpeed. As a user of these high-quality data acquisition systems, you probably appreciate state-of-the-art technology. With our trade-in offers for Genesis HighSpeed, you can now benefit from the latest developments in this field. 

Trade-In Options

Trade In Board Description Recommended Upgrade Discount
1-GN810-2 Basic 1 MS/s

1-GN815​

20%

1-GN811-2​

Basic 1 MS/s​

1-GN815​

20%

1-GN812-2​

Basic 1 MS/s​

1-GN815​

20%

1-GN813-2​

Basic 1 MS/s​

1-GN815​

20%

1-GN814-2​

Basic 1 MS/s​

1-GN815

20%

1-GN401-2​

Fiber Optic Receiver​

1-GN1202B​

20%

1-GN402-2​

Fiber Optic Receiver​

1-GN1202B​

20%

1-GN610

High Voltage 1-GN610B 20%

1-GN611

High Voltage 1-GN611B 20%

Please note that an upgraded card may also need a mainframe upgrade. Contact your local sales representative for more information.
Any Vision / Odyssey / Dimension card also applies to this trade-in offer

Trade In Mainframe Description Recommended Upgrade Discount
GEN2i Mainframe with integrated PC and 2 slots

GEN3iA​

10%

GEN5i

Mainframe with integrated PC and 5 slots

GEN7i

10%

GEN7t

Tethered mainframe with 7 slots

GEN7tA

10%

GEN16t

Tethered mainframe with 16 slots

GEN17tA

10%

Trade-in your mainframes and benefit from many advantages:    

  • 2 x PTPv2 ports for time synchronization     
  • Standard connection for Master / Slave (needs SFP)
  • Direct network access to local SSD (Perception software not required)   
  • New interfacing options (e.g. compatible with EtherCAT bus output)
  • Support for GEN DAQ API

Please note that an upgraded mainframe may also need new acquisition cards. Contact your local sales representative for more information.
Any Vision / Odyssey / Dimension mainframe also applies to this trade-in offer

In 3 Steps to Your New Product

1. Contact your local sales representative to start the trade-in process by using the form below.

2. Receive new cards at a discount of 20% or mainframes at a discount of 10%. 

3. Your old card / mainframe will be recycled by HBK.

 

Disclaimer: This offer has no cash alternative. This offer cannot be used in conjunction with any other offer. This offer is not valid for customized equipment. Old equipment must be returned to HBK within 30 days. HBK may withdraw or suspend this offer at any time without notice. The trade-in offer only applies when the customer agrees to trade in hardware as per promotion criteria. For those cases where the trade-in unit is not presented, we will charge the full price for the new item. For more information on this trade-in offer, including full discount criteria, please contact your local HBK sales office.