OptiMet by HBM™: Optical Fiber with several FBGs in Chain

OptiMet by HBM™ is an optical fiber with high performance coatings and multiple Fiber Bragg Gratings (FBGs) for multipoint measurement of strain.

OptiMet-OMF is optimally suited for use in laboratory applications, whereas the OptiMet-PKF is ideally suited for outdoor use in all kinds of industries.

OptiMet-OMF for laboratory use

The OptiMet-OMF is a singlemode optical fiber with high performance ORMOCER® coating that ensures optimal strain transmission and enhanced stability over an extreme operating temperature range (-269 to 200°C).

It has 13 fiber Bragg gratings equally spaced by 60 cm for multipoint strain measurements. With an outstanding bending capability, it can be installed with bending radii up to 2.5 mm outside the grating area and up to 10 mm inside the grating area.

The OptiMet-OMF is delivered connected to a 1.5m pigtail with an FC/APC connector.

OptiMet-PKF for outdoor use

The OptiMet-PKF is a singlemode optical fiber with high performance ORMOCER® coating with an additional peek layer for ruggedized operation. The coatings  ensure optimal strain transmission both to traction and compression directions.

It has 13 fiber Bragg gratings equally spaced by 60 cm for multipoint strain measurements. With an outstanding bending capability, it can be installed with bending radii up to 10 mm.

The OptiMet-PKF is delivered connected to a 1.5m pigtail with 3 mm buffer and an FC/APC connector. Options with only 2 or 4 FBGs are also available as OptiMet-PKF 2 & 4.

The robust OptiMet-PKF is also available in versions with temperature compensation at one (OptiMet-PKF-OTC1) or two (OptiMet-PKF-OTC2) freely selectable measuring positions in the strain gauge chain. This enables thermal influences on the measuring point to be systematically eliminated so that the remaining strain signal is purely mechanical.

Precise

  • Accurate measurement on curved surfaces
  • Long-term stability without drift
  • Immunity to all electromagnetic interferences (EMI, RFI, sparks, etc.)
  • Suited for extended temperature applications

Very precise measurement results with long-term stability

Resistant

  • Outstanding bending capability
  • High resistance to fatigue under high alternating loads
  • Resistance to corrosion, also in humid and salty environments

Extremely resilient and suited for for indoor and outdoor applications

Convenient

  • Single optical fiber with FBGs, ready-to-install
  • Small size and weight simplifying installation
  • Fitted for hybrid measurements (optical and conventional) using catman® software
  • Straightforward and automatic configuration for data acquisition

Universal and easy to use with little installation effort

HBMshop Voir les prix et disponibilités des produits. Et obtenez instantanément une offre.
Demande d'offre

Demande auprès de HBM

Merci de m'envoyer :


Envoyer votre demande

Demande auprès de HBM

Merci de m'envoyer :


Envoyer votre demande

Votre offre individuelle

Conseiller technique

Réponse rapide de notre ingénieur de vente