digiCLIP: Modular Signal Conditioners for Process and Factory Automation

Whether it is force, pressure, torque, or load — the digiCLIP modular signal conditioning system acquires signals in production and process monitoring quickly and precisely. digiCLIP was specially developed for automation applications. It features a clip mechanism for easy installation on DIN rails and can be connected to virtually any strain gauge transducer in full bridge configuration.

Free Device Type Manager (DTM) software allows fast and easy amplifier parameterization, control, and diagnosis for reduced setup times. In addition, digiCLIP fully and automatically identifies transducers that come with TEDS, the Transducer Electronic Data Sheet. Starting up digiCLIP is easy, even for untrained staff.

HBM accuracy class: 0.05
Measurement input for all full bridge strain gauge transducers
Fieldbus options: CANopen, PROFIBUS DP, DeviceNet

Please note: digiClip is available until the end of 2019 and is being replaced with the new and precise signal conditioner ClipX!

Learn how to upgrade your module! 

Product Literature

Titre / DescriptionLangue
Fiches techniques
Français
Français
English
German
Italian
Français
English
German
Français
English
German
Français
English
German
Français
English
German
Italian
Brochures
English
German
Manuels d’emploi
German
Français
English
German
Français
English
Declaration of Conformity
Multilingue
Multilingue
Device Descriptions

EDS files for digiCLIP DF30CAN and DF31CAN.

Date: 06/2014  |  Version: 1.36 / 1.20  |  Size: 13 KB

Multilingue

EDS files for digiCLIP DF30DN and DF31DN.

Date: 05/2015  |  Version: 1.12  |  Size: 25 KB

Multilingue
Logiciel

digiCLIP Assistant, Firmware Loader and USB Driver (for Windows XP, Windows Vista and Windows 7/8/10) for easy setup of digiCLIP modules and for visualization.

For smooth operation of modules with CAN and DeviceNet interfaces, use the PEAK USB-to-CAN dongle.

For Profibus operation Hilscher and Siemens CP5511/12 and CP5711 is supported - to handle digiCLIP firmware-updates via CP5711 digiCLIP-modules have to be equipped with a adapted bootloader which is implemented starting with following serial-numbers: (DF30DP: 816711801 / DF31DP: 817427801).

All required drivers are included and will be installed during startup.

Date: 04/2016  |  Version: 2.6.5  |  Size: 77 MB
Related Documents:

Multilingue

This project is a macro-project and contains CAE data for Eplan Electric P8.

Date: 08/2011  |  Version: 1.00  |  Size: 42 MB

Multilingue

Contains the installation of the DeviceDTM in German and English for Windows 2000/XP/Vista/7/8/10 operating systems.

Prerequisite for using digiCLIP DTM setup is the installation of a frame application (e.g. FDT container, PACTware) - not included in this download.

Date: 12/2010  |  Version: 1.2.0.166  |  Size: 13 MB
Related Documents:

Multilingue

The CX-Integrator example program shows the basic test setup of a digiCLIP DF31DN connected to an Omron Sysmac CJ1M SPS with a CS1/CJ1 DRM21 fieldbus controller. In this example, consistent (coherent) data is read and written over the DeviceNet. The DF30DN operating manual provides all possible commands and values. This example does not imply any warranty or guarantee.

Date: 07/2015  |  Size: 763 KB

Multilingue

This applicatin is to describe an example of a small-scale digiCLIP amplifier application in a CAN network using a CANopen based PLC. In this application, load cells implemented as strain gage full bridges are used for determining the filling level in a tank and taring it to 0 ... 100% using a PLC connected to the digiCLIP. This example does not imply any warranty or guarantee.

Date: 07/2015  |  Size: 1 MB

Multilingue

This example considers a simple test assembly including a Siemens CPU313-2DP and a DF30DP/DF31DP (digiclip). In this example, consistent (coherent) data are written and read via the Profibus with SFC14 and SFC15. As an additonal programming the parametercontainer is programmed to configure the DF30DP in the cyclic data exchange. To read configurations with DPV1 the Siemens function block SFB52 (PNO AK1131)is programmed, too. All commands and values for the configuration are shown in the official manual.

Legal notice: The example given is intended to illustrate the integration of the DF30DP into Siemens' Step7 software via Profibus. This example does not imply any warranty or guarantee.

Date: 07/2015  |  Size: 7 MB

Multilingue

Archive including all current firmware files for modules of the digiCLIP series. The appropriate firmware loader is part of the digiCLIP assistant. The zip file has to be extracted into the digiCLIP assistant download directory.

DF30CAN version 1.44
DF31CAN version 1.28

DF30DP version 1.42
DF31DP version 1.28

DF30DN version 1.12
DF31DN version 1.12

Date: 05/2015  |  Size: 555 KB
Related Documents:

Multilingue

GSE/GSD files for digiCLIP DF30DP and DF31DP.

Date: 12/2012  |  Version: 1.34  |  Size: 3 KB

Multilingue
Tech Notes

This is an instruction for creating a FDT (Field Device Technology) project with the fdtCONTAINER which connects a Profibus digiCLIP (DF31DP) with a PC via an Ethernet gateway (THxEPI2).

German

This is an instruction for creating a FDT (Field Device Technology) project with the fdtCONTAINER which connects a Profibus digiCLIP (DF31DP) with a PC via an Ethernet gateway (THxEPI2).

English
HBMshop Voir les prix et disponibilités des produits. Et obtenez instantanément une offre.