Maximisez la qualité des process d'insertion, tels que le rivetage, le découpage ou l'emmanchement, à l'aide de l'amplificateur MP85A FASTpress de HBM.

Le MP85A FASTpress surveille vos process de fabrication en temps réel, directement pendant les opérations en cours. Avantage : Une très grande qualité de vos produits, puisque le MP85A FASTpress permet d'identifier immédiatement les problèmes de fabrication dès qu'ils se produisent.

Seamless Evaluation

  • Acquisition of two measured quantities in parallel using 2-channel evaluation (y/x, y/t)
  • Individually adjustable evaluation methods
  • Comprehensive control due to tolerance band, envelope curve, 9 tolerance windows, and limit value monitoring
  • Intelligent real-time data reduction
  • Up to 1,000 parameter sets that can be saved

Direct real-time evaluation for preventive maintenance with error evaluation.

Precise and Robust

  • High, 24-bit resolution for extreme precision in small partial load ranges
  • Good EMC for harsh conditions
  • Fast integration with TEDS modules
  • Two universal inputs for half and full bridge strain gauges, counters and SSI rotary encoders; configurable by software

Precise measurement results due to high resolution and interference immunity

Optimum Software Package

  • Highly flexible software package with 3-level system for industrial use
  • Parameterization using free PME assistant
  • Plug-ins adaptable to individual applications
  • Storage of OK/NOK process data in different data formats (ASCII, Q-DAS, IPM) via Ethernet or internal memory card

Perfect software solution for many applications with 3-level system for individual configuration

Tutoriel sur l'utilisation du controller de process MP85A

Caractéristiques du MP85A FASTpress

Interview de Michael Guckes de HBM sur le MP85A FASTpress, enregistré lors du salon MOTEK 2011.

Different versions available

  • MP85A FASTpress for press fit control
  • MP85A EasySwitch for switch testing
  • ePlan Macros available
  • Display terminals on request

FASTpress Suite Software

Product Literature

Titre / Description Langue
Fiches techniques
French
English
German
Italian
Brochures
French
English
German
Manuels d’emploi
French
English
English
German
German
German
French
Italian
Italian
French
English
Guides de démarrage rapide
Italian
English, German, French
Accessoires
French
English
German
Instructions de sécurité
Italian
English, German, French
EU Declaration of Conformity
Multilingue
Logiciel

This project is a macro-project and contains CAE data for Eplan Electric P8.


Date: 08/2011
Version: 1.00
Size: 19 MB
Multilingue

EDS files for PME (MP01, MP30, MP55, MP60, MP85).


Date: 11/2011
Version: 1.01
Size: 33 KB
Multilingue

PME assistant, firmware loader and USB driver (for Windows XP, Windows Vista and Windows 7/8/10) for comfortable setup and visualisation. For smooth operation of modules with CAN interfaces, use the PEAK USB-to-CAN dongle. All required drivers are included and will be installed during startup.

This download includes:

  • PME-Assistant (V3.4.206)
  • PME-Firmware Loader (V1.1.7)
  • IPM data conversion (V1.1)

... and the demo versions of:

  • EASYteach (V1.0.5.10)
  • MP85A-Toolkit (V1.0.5.12)
  • EASYmonitor CE (V1.1.1.1)
  • INDUSTRYmonitor (V1.2.1.10)

You can start those demo versions up to 25 times for free. To buy the full licence please visit the HBM shop or ask your local HBM representative.


Date: 07/2015
Version: 1.50
Size: 163 MB
Related Documents:
Multilingue

For PME hardware version 1.xx (MP01-MP70) and all MP85/DP! For newer devices, please use the PME firmware for hardware version 2.xx on this page. Archive including all current firmware files for modules of the PME series. The appropriate firmware loader is part of the PME assistant. The zip file has to be extracted into the PME assistant directory. It includes following firmware versions:

  • MP01 Version 1.12
  • MP30 Version 1.04
  • MP30DP Version 1.04
  • MP55 Version 1.42
  • MP55DP Version 1.42
  • MP55DPS6 Version 1.42
  • MP60 Version 1.18
  • MP60DP Version 1.18
  • MP70DP Version 1.05
  • MP70DPS7 Version 1.05
  • MP70S7 Version 1.05
  • MP85 Version 1.10
  • MP85DP Version 1.10

Date: 05/2007
Version: HW1
Size: 887 KB
Multilingue

For PME hardware version 2.xx (MP01-MP70) and all MP85A/ADP! For older devices, please use the PME firmware for hardware version 1.xx on this page. Archive including all current firmware files for modules of the PME series. The appropriate firmware loader is part of the PME assistant. The zip file has to be extracted into the PME assistant directory. It includes following firmware versions:

  • MP01 Version 2.00
  • MP30 Version 2.02
  • MP30DP Version 2.02
  • MP55 Version 2.06
  • MP55DP Version 2.06
  • MP55DPS6 Version 2.02
  • MP60 Version 2.00
  • MP60DP Version 2.00
  • MP70DP Version 2.00
  • MP70DPS7 Version 2.00
  • MP70S7 Version 2.00
  • MP85A Version 2.38
  • MP85ADP Version 2.38
  • MP85A-S Version 2.38
  • MP85ADP-S Version 2.38


Date: 12/2016
Version: HW2
Size: 2 MB
Related Documents:
Multilingue

Program example to the communication of the HBM process-controller MP85 with a Siemens Siemens CPU317-2 DP:
The example of the communication with the MP85A about Ethernet please unzip recursive in the ZIP archive (relatively stored paths). The program sends and receives data by means of the functions AG_send and AG_Recv (FC5 and FC6). It are sent 10 bytes to the SPS and 14 bytes should be received again. In this project the Siemens CPU317-2 DP has the IP address 172.21.64.250. The IP address of the MP85 is 172.21.64.253 (port 4020). A description with program-code and comments is shown in the documents „OP1_MP85A_Eth-Com-CPU317-2 DP.pdf “
Legal notice: The example given is intended to illustrate the integration of the MP85ADP(-S) into Siemens' Step7 software via Profibus. This example does not imply any warranty or guarantee.


Date: 07/2015
Size: 2 MB
Multilingue

Example-Sequence to read and write consitent data as well an example to read and write the workpiece-id via Profibus-DPV1 with Siematic Step7:
This basic example shows the transmission of measuring-value and Control-word (Float data format) from the MP85ADP(-S) via Provibus-DP interface to a master (e.g. Siemens PLC). Programming is done in Step7 Siemens software using the function blocks for reading (SFC14) and writing (SFC15) MP85ADP data. Further more the example contains reading and writing the workpiece-id via the Profibus DPV1-function using the function-blocks for reading (SFB52) und writing (SFB53) to MP85ADP(-S). A description with program-code and comments is shown in the documents „OB1_DPV1_Werkstueck_de.pdf“ and „OB1_DPV1_Werkstueck_en.pdf“.
Legal notice: The example given is intended to illustrate the integration of the MP85ADP(-S) into Siemens' Step7 software via Profibus. This example does not imply any warranty or guarantee.


Date: 07/2010
Size: 6 MB
Multilingue

PROFIBUS DP master file for PME: (MP30DP, MP55DP, MP60DP, MP70DP, MP70DPS7,MP85MP). German version: GSD file, English version: GSE file.


Date: 07/2013
Version: 1.20
Size: 30 KB
Multilingue

The basic sequence of transmission of measured value (Float data format) from the MP85ADP curve memory via the Profibus-DP interface to a master (e.g. Siemens PLC) is shown in this file.


Date: 07/2015
Size: 926 KB
Multilingue
HBMshop Voir les prix et disponibilités des produits. Et obtenez instantanément une offre.
Demande d'offre

Demande auprès de HBM

Merci de m'envoyer :


Envoyer votre demande

Demande auprès de HBM

Merci de m'envoyer :


Envoyer votre demande

Votre offre individuelle

Conseiller technique

Réponse rapide de notre ingénieur de vente