Specification | EP150 | P250 |
Operating temperature | -70°C …+150°C | -196°C …+250°C |
Curing temperature and duration | 160°C for 6 h 170°C for 3 h 190°C for 1 h | 140°C for 4 h 160°C for 3 h 190°C for 1 h |
Classification of hazardous substances | H315: Causes skin irritation H317: May cause an allergic skin reaction H319: Causes serious eye irritation H411: Toxic to aquatic life with long lasting effects | H317: May cause an allergic skin reaction |
Contact pressure | 10 – 50 N /cm² | 10 – 50 N /cm² |
Storage | 12 months in the refrigerator | 12 months in the refrigerator |