The High-Speed Load Cell for Dynamic Weighing
The PW22 single point load cell features high rigidity, which makes it ideal for fast, dynamic weighing processes – unique in the world with this high accuracy.
The PW22 single point load cell is ideally suited for fast, dynamic weighing, for example in multihead combination weighers. With IP67 degree of protection, it is ideal for reliable use in industrial environments, for example filling bulk materials or in many other kinds of filling applications.
The PW22 has uniquely high rigidity and therefore an extremely high natural resonant frequency. This ensures low settling times, which in turn results in extremely short weighing times. With a high maximum scale interval factor and accuracy class C3, it returns reliable and has very precise measurement results. Thanks to the patented overload stop in compressive and tensile direction, it can withstand overloads of up to five times the maximum capacity. Available with protective housing, six maximum capacities between 6 kg and 90 kg, and different cable lengths, the PW22 single point load cell comes in an extensive range of versions. It has standard footprint for compatible usage. For even more demanding operating conditions, the PW22 is also available in an explosion-proof ATEX version.
Exact results with fast weighing processes due to stiff design
Rugged for industrial applications with patented overload stop
Versatile applications; thanks to six selectable maximum capacities and extensive options
| Titre / Description | Langue | Produits | Langue | Types de document |
|---|---|---|---|---|
| Fiches techniques | ||||
| PW22 - Data Sheet | English | |||
| PW22 - Datenblatt | German | |||
| PW22 - データシート | Japanese | |||
| PW22C3 - Data Sheet (Japanese) | Japanese | |||
| Brochures | ||||
| Analog single point load cells - Brochure | English | |||
| Analog single point load cells - Brochure | Russian | |||
| Analog single point load cells - Brochure | Simplified Chinese | |||
| Analoge Plattformwägezellen - Broschüre | German | |||
| Instructions de montage | ||||
| Celle di carico da piattaforma - Istruzioni di montaggio | Italian | |||
| Pesons plateforme - Notice de montage | Français, German, English | |||
| PW22 - Notice de montage | Français, English, German | |||
| Certificats | ||||
| PW22 - OIML Certificate of Conformity | English | |||
| PW22 - Test Certificate | English | |||
| Declaration of Conformity | ||||
| PW22 - Déclaration de conformité de I’UE | Multilingue | |||
| Explosion Protection: Declaration of Conformity | ||||
|
C16/C2/U2A/C2A/HLC/PW15AH/PW25/PW27/PW29/PW4L/RSC/RTN/Z6/Z7/PW10/PW12/PW17/PW16/PW22/PWS/SP4 - Déclaration de conformité de I’UE
Ex IIG for zone 1 and Ex IID for zone 21 |
Multilingue | |||
|
PW4L/PW10/PW12/PW15/PW16/PW22/PWS/SP4/Z7 - Déclaration de conformité de I’UE
Ex IIG for zone 2 and Ex IID for zone 22 |
Multilingue | |||
| Protection à l’explosion | ||||
|
ATEX / .IECEx Zone 2/22 – Ex nA/tc - Consignes de sécurité
PW4, PW10, PW12, PW15, PW16, PW22, PWS, SP4, Z7 (except 2t) |
Français, English, German, Italian, Spanish, Portuguese | |||
|
ATEX / IECEx Zone 1/21 – Ex i - Consignes de sécurité
C16, C2, U2, C2A, HLC, PW15AH, PW25, PW27, PW29, RSC, RTN, Z6, Z7, PW10, PW12, PW15, PW16, PW22, PWS, SP4, Z16, Z6R |
Italian, Portuguese, Français, Spanish, German, English | |||
|
EAC Zone/Зона 1/21 – Ex i - Safety Instructions
C16, C2, U2, C2A, HLC, PW15AH, PW25, PW27, PW29, RSC, RTN, Z6, Z7, PW10, PW12, PW15, PW16, PW22, PWS, SP4 |
English, German, Russian | |||
|
EAC Zone/Зона 2/22 – Ex nA/tc - Safety Instructions
PW10, PW12, PW15, PW16, PW22, PWS, SP4, Z7 (except 2t) |
Russian, English, German | |||
|
FM - Certificate of Compliance
C16, HLC, PW12, PW16, PW2, PW6, PW10, PW15, PW16, PWS, RSC, RTN, SP4, Z6F. |
English | |||
Votre offre individuelle
Conseiller technique
Réponse rapide de notre ingénieur de vente