RY Jauge de contrainte type Rosette avec 3 grilles RY Jauge de contrainte type Rosette avec 3 grilles | HBM

RY Strain Gauge Rosettes with 3 Measuring Grids for Analyzing Biaxial Stress States with Unknown Principal Directions

RY strain gauges have 3 measuring grids arranged at an angle of 0°/45°/90° (types RY1, RY3, RY8, RY9, RY10), or 0°/60°/120° (types RY4, RY7). These strain gauges (SGs) are an appropriate choice for analyzing the biaxial stress state with unknown principal directions.

With these types we offer you strain gauges (SG) in various geometries and sizes, each available with temperature responses adapted to the following materials:

  • Ferritic steel (10.8 ppm/K; 6.0 ppm/°F); temperature matching code: 1
  • Aluminum (23 ppm/K; 12.8 ppm/°F); temperature matching code: 3
  • Austenitic steel (16 ppm/K, 8.9 ppm/°F); temperature matching code: 5
  • Silica/composite (0,5 ppm/K; 0.3 ppm/°F); temperature matching code: 6
  • Titanium and gray cast iron (9 ppm/K; 5.0 ppm/°F); temperature matching code: 7
  • Plastic (65 ppm/K; 36.1 ppm/°F); temperature matching code: 8
  • Molybdenum (5.4 ppm/K; 3.0 ppm/°F); temperature matching code: 9

Insert the temperature matching code in place of the placeholder “x” to get the ordering number of the strain gauge you need. Strain gauges marked with a # symbol are only available matched to aluminum, ferritic and austenitic steel.

Save time and efforts: RY8 strain gauges are available as pre-wired versions with connection cable

Strain gauges available in 120 and 350 Ohms

Measuring grid consists of constantan, measuring grid carrier is polymide

Fast delivery for preferred strain gauge types -  available from stock! 

 

Ordering number 

Nominal (rated) resistance

Dimensions [mm/inch]

Solder terminals

Preferred types

Measuring grid

Carrier

[Ω]

a1

a2

b

c

d


 

1-RY1x-3/120#

120

0.8
0.031

3
0.118

0.8
0.031
7
0.276
7
0.276
LS71
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)
1-RY1x-6/120

120

2
0.079

6
0.236

1.4
0.055
11
0.433
11
0.433
LS51,3
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-RY1x-10/120

120

2.9
0.114

10
0.394

2.7
0.106
15.4
0.606
15.4
0.606
LS41
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

 

 

Ordering number

Nominal (rated) resistance

Dimensions [mm/inch]

Solder terminals are not compulsory

Preferred types

Measuring grid

Carrier

[Ω]

a1

a2

b

d

 

1-RY3x-3/120#

120

0.8
0.031

3
0.118

0.8
0.031

6.9
0.272

LS7

1

Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-RY3x-6/120

120

2
0.079

6
0.236

1.4
0.055

11
0.433

LS5

1,3

Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-RY3x-10/120

120

2.9
0.114

10
0.394

2.7
0.106

15.4
0.606

LS4

1

Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

 

 

Ordering number

Nominal (rated) resistance

Dimensions [mm/inch]

Solder terminals

 

 

Preferred types

Measuring grid

Carrier

[Ω]

a1

a2

b

c

d

 

1-RY4x-3/120#

120

0.8
0.031

3
0.118

0.8
0.031
7
0.276
7
0.276
LS7-
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-RY4x-6/120

120

2
0.079

6
0.236

1.4
0.055
11
0.433
11
0.433
LS51
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-RY4x-10/120

120

2.9
0.114

10
0.394

2.7
0.106
15.4
0.606
15.4
0.606
LS41
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)
 

Ordering number

Nominal (rated) resistance

Dimensions [mm/inch]

Solder terminals are not compulsory

Preferred types

Measuring grid

Carrier

[Ω]

a1

a2

b

d

 

1-RY7x-3/120#

120

0.8
0.031

3
0.118

0.8
0.031
6.9
0.272
LS7-
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-RY7x-6/120

120

2
0.078

6
0.236

1.4
0.055
11
0.433
LS5-
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-RY7x-10/120

120

2.9
0.114

10
0.394

2.7
0.106

15.5
0.606

LS4

-

Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

 

 

Ordering number

Nominal (rated) resistance

Dimensions [mm/inch]

Solder terminals are not compulsory

 

 

Preferred types

Measuring grid

Carrier

[Ω]

a

b

c

d

 

1-RY8x-0.6/120#

120

0.6
0.024

1.1
0.043
4.8
0.189
8.7
0.343
LS7-
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-RY8x-1.5/120  

120

1.5
0.059

1.2
0.047
8.2
0.323
14.6
0.575
LS71
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-RY8x-3/120

120

3
0.118

1.1
0.043
9.7
0.382
14.6
0.575
LS71,3
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-RY8x-6/120

120

6
0.236

3
0.118
13
0.512
22.9
0.902
LS71
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-RY8x-1.5/350#

350

1.5
0.059

1.6
0.063
8.2
0.323
14.6
0.575
LS7-
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-RY8x-3/350

350

3
0.118

1.2
0.047
9.7
0.382
14.6
0.575
LS7-
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-RY8x-6/350

350

6
0.236

2.8
0.11
13.1
0.516
22.9
0.902
LS51
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

 

 

Ordering number

Nominal (rated) resistance

Dimensions [mm/inch]

Solder terminals

 

 

Preferred types

Measuring grid

Carrier

[Ω]

a

b

c

d

 

1-RY9x-1.5/120

120

1.5
0.059

1.3
0.051
9
0.354
8
0.315
LS71
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-RY9x-3/120

120

3
0.118

1.3
0.051
9
0.354
9
0.354
LS71,3
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-RY9x-6/120   

120

6
0.236

2.6
0.102
12.5
0.492
11.4
0.449
LS71,3
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-RY9x-10/120

120

10
0.394

4
0.157
17.5
0.689
16
0.63
LS71
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-RY9x-1.5/350#

350

1.5
0.059

1.5
0.059
8
0.315
9
0.354
LS71
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-RY9x-3/350

350

3
0.118

1.5
0.059
9
0.354
9
0.354
LS7

1,3

Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-RY9x-6/350

350

6
0.236

2.6
0.102
12.5
0.492
11.4
0.449
LS71,3
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-RY9x-10/350

350

10
0.394

4
0.157

17.6
0.693

16
0.63

LS7

-

Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)
 

Ordering number

Nominal (rated) resistance

Dimensions [mm/inch]

Solder terminals

 

 

Preferred types

Measuring grid

Carrier

[Ω]

a

b

c

d

 

1-RY10x-1.5/120

120

1.5
0.059

1.4
0.055
8.2
0.323
13.5
0.531
LS7-
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-RY10x-3/120   

120

3
0.118

1.1
0.043
9.7
0.382
13.5
0.531
LS71, 3
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-RY10x-6/120  

120

6
0.236

3
0.118
16.4
0.646
22.9
0.902
LS4-
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)
1-RY10x-1.5/350#

350

1.5
0.059

1.4
0.055
8.2
0.3232
13.5
0.531
LS71,3
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-RY10x-3/350

350

3
0.118

1.2
0.047
9.7
0.382
13.5
0.531
LS71,3
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-RY10x-6/350

350

6
0.236

2.8
0.11
16.4
0.646
22.9
0.902
LS41,3,6
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

 

RY: Jauge de contrainte type Rosette avec 3 grilles de mesure pour analyser des états de contraintes bi-axiales dont les directions principales sont inconnues

Ces jauges de contrainte représentent le choix idéal pour analyser un état de contraintes bi-axiales dont les directions principales sont inconnues. Ce modèle de rosette comporte 3 grilles de mesure disposées entre-elles à 0°/45°/90° (types RY1, RY3, RY8, RY9, RY10), ou 0°/60°/120° (types RY4, RY7).

HBM vous offre un large choix de rosettes à 3 grilles de mesure, avec différentes géométries, dimensions, résistances nominales (120 et 350 ohms) et avec des réponses en température adaptées pour l'acier, aluminium ou selon le matériau spécifié du client.

Les trois grilles de mesure représentent chacune un quart de pont.

Notes pour calculer la première et deuxième contrainte principales

Les 3 grilles de mesure des rosettes sont repérées par des lettres a, b et c. Par conséquence les déformations εa, εb, et εc sont mesurés à l’aide des trois grilles de mesure de la rosette. Les principales contraintes σ1 et σ2 sont calculés avec une rosette 0°/45°/90° par la formule suivante:

et pour une rosette 0°/60°/120° :

Les principales directions sont déterminées selon les formules ci-dessous. D'abord la tangente d'un d'angle auxiliaire ψ est calculée. Pour la rosette 0°/45°/90° on utilise la formule :

et pour la rosette 0°/60°/120° :

Note : La tangente d'un angle dans un triangle rectangle est le rapport du côté opposé (numérateur N) sur le côté adjacent (dénominateur D) :

Cette ambiguïté de la tangente, rend nécessaire de déterminer les signes du numérateur (n) et du dénominateur (d) avant d'effectuer le calcul final des deux quotients mentionnés ci-dessus. Il est important de déterminer le signe parce que c'est la seule manière de connaître dans quel quart de cercle l’angle ψ sera trouvé. Déterminer en premier la valeur de l’angle intermédiaire ψ à partir de la valeur de la tangente :

Déterminer alors l’angle ϕ en utilisant l'approche suivante :

Appliquer l'angle ϕ d qui est trouvé de cette manière à partir de l'axe de la grille de mesure de référence a dans une direction mathématiquement positive (dans le sens contraire des aiguilles d'une montre). L'axe de la grille de mesure forme un bras d’ l’angle ϕ. L'autre bras représente la première direction principale. C'est la direction de la contrainte normale principale σ1 (identique à la direction de la déformation principale ε1). Le point de l'angle est situé à l'intersection des axes des grilles de mesure. La deuxième direction principale (direction de la contrainte normale principale σ2) a un angle de ϕ+90°.

La grille de mesure est en constantan et le support de la grille est en polyimide.

Les jauges de contrainte RY6 / RY8 peuvent être livrées avec un câble de raccordement ! Une solution offrant beaucoup d'avantages : Aucune soudure n'est exigée au point de mesure et la longueur du câble est disponible entre 0.5 m et 10m, avec une prise RJ11 montée à l’extrémité sur demande. Un fil de polytétrafluoroéthène en sortie de la jauge de contrainte évite au câble de coller pendant l'installation. Une solution pratique pour vous… !

Simplified Documentation and Parameterization

To optimize the measuring point documentation each strain gauge includes two stickers which can be placed next to the measuring point and near the measuring amplifier. Benefit from the parameter information directly in the measurement setup:

  • QR code that directly links to the data sheet of the respective strain gauge
  • The product and production batch numbers
  • The k-factor and a additional space for your notes
  • QR code containing the values of the individual strain gauge to simplify computer-aided parameterization or documentation with a scanner

Please note: newly produced strain gauges all come with the sticker in stock, strain gauges still in stock do not have this feature yet.

Find out more

HBMshop Voir les prix et disponibilités des produits. Et obtenez instantanément une offre.