Genesis Highspeed Mainframes With Integrated PC Genesis Highspeed Mainframes With Integrated PC | HBM

Genesis HighSpeed Mainframes With an Integrated PC

HBM’s GEN3iA and GEN7iA are mainframes for your versatile portable and mobile data acquisition system. In addition, they provide all the features expected from a transient recorder and are ready to use immediately. The hardware combines a full-featured Windows® PC with a large, high-resolution touch screen and a robust acquisition unit. The systems can be equipped with either up to 3 (GEN3iA) or up to 7 (GEN7iA) data acquisition cards and provide a maximum of flexibility to best suit your application’s needs. The software Perceptions, which is included, completes the compound package.

Powerful

Standalone solution with full-featured Windows® PC and large, high-resolution touch screen

Complete

Perception software included with patented, extremely fast visualization of large amounts of data

Expandable

Multi-Mainframe capabilities with optical Master / Sync possibility and PTPv2 and IRIG synchronization

Depending on the selected operating mode - continuous or transient - measurement data is either transferred directly to the SSD, transferred to an external PC or it is initially buffered on the acquisition cards’ high-speed RAM to offer transient recording without any throughput limitations.
The easily removable hard disk (GEN7iA) for data archiving as needed and optionally for safekeeping of the operating system as well meets the highest security requirements to ensure more security for your data.

A Master/Sync function is available for synchronized recording using two or more Genesis HighSpeed mainframes.

Any Genesis HighSpeed system can be integrated smoothly into a system with other devices, as the GEN3iA and the GEN7iA support the Precision Time Protocol (PTP v2). This enables the clocks of multiple devices networked via Ethernet to be synchronized - regardless of the product family.

Comparison

 

GEN3iA

GEN7iA

 

Description

Portable, PC integrated system; for low to medium channel count

Portable, PC integrated system; for medium to high channel count

Integrated PC

Intel i3, 4 GB RAM

Intel i5, 16 GB RAM

Touchscreen

17” TFT, 1280x1024

17” TFT, 1280x1024

Installed / included software

Perception Advanced 64bit

Perception Enterprise 64bit

Slots for data acquisition cards

3

7

Data transfer rate

 

 

... to PC, 1 GBit Ethernet

100 MB/s

100 MB/s

... to SSD

200 MB/s

350 MB/s

Digital events 

Up to 32

Up to 96

USB ports

8

8

1 GB Ethernet (RJ45)

4

4

Master/Sync synchronization connector

included

included

DC power output (QuantumX compliant)

15 W

30 W

Synchronization

PTPv2, Master/Sync, IRIG, GPS

PTPv2, Master/Sync, IRIG, GPS

Included Perception package

Advanced

Enterprise

 

Product Literature

Titre / DescriptionLangue
Fiches techniques
GEN series GEN3i - Caractéristiques techniques Français
GEN series GEN3i - データシート Japanese
GEN series GEN3i - 数据表 Chinese
GEN series GEN3iA - Caractéristiques technique Français
GEN series GEN3iA - Datenblatt German
GEN series GEN3iA - Hoja de especificaciones Spanish
GEN series GEN3iA - Prospetto dati Italian
GEN series GEN3iA - 데이터 시트 Korean
GEN series GEN3iA - データシート Japanese
GEN series GEN3iA - 数据表 Chinese
GEN3iA - Data Sheet English
GEN7iA - Data Sheet English
Brochures
1kV data acquisition card - Brochure Français
1kV data acquisition card - Folheto Portuguese
1kV data acquisition card - Folleto Spanish
1kV data acquisition card - Opuscolo Italian
1kV data acquisition card - 브로셔 Korean
1kV data acquisition card - ブローシャー Japanese
1kV data acquisition card - 小冊 Simplified Chinese
1kV Datenerfassungskarte - Broschüre German
eDrive Power Analyzer Family Overview - Brochure English
eDrive Power Analyzer Family Overview - Brochure Français
eDrive Power Analyzer Family Overview - Broschüre German
eDrive Power Analyzer Family Overview - Folheto Portuguese
eDrive Power Analyzer Family Overview - Folleto Spanish
eDrive Power Analyzer Family Overview - Opuscolo Italian
eDrive Power Analyzer Family Overview - 브로셔 Korean
eDrive Power Analyzer Family Overview - ブローシャー Japanese
eDrive Power Analyzer Family Overview - 小冊 Chinese
eDrive testing - Brochure Français
eDrive Testing - Brochure English
eDrive Testing - Brochure English (US)
eDrive Testing - Broschüre German
eDrive testing - Opuscolo Italian
eDrive testing - ブローシャー Japanese
eDrive Testing - ブローシャー Japanese
eDrive testing - 小冊 Chinese
GEN3i - Brochure Français
GEN3i - Broschüre German
GEN3i - Folheto Portuguese
GEN3i - Folleto Spanish
GEN3i - брошюра Russian
GEN3i - ブローシャー Japanese
GEN3i - 小冊 Simplified Chinese
Genesis High Speed - Brochure (US) English (US)
Genesis High Speed - Folheto Portuguese
Genesis HighSpeed - Brochure English
Genesis HighSpeed - Broschüre German
Genesis Highspeed - ブローシャー Japanese
Genesis HighSpeed - 小冊 Chinese
Manuels d’emploi
7600 Isolated Digitizer GEN series - User Manual English
GEN3iA - User Manual English
GEN7iA - User Manual English
GEN7iA/B - User manual English
Guides de démarrage rapide
KAB2139 - Guide rapide English, German, Spanish, Français, Italian, Portuguese, Chinese, Japanese, Korean
Accessoires
GEN series G070A - Caractéristiques technique Français
GEN series G070A - Data Sheet English
GEN series G070A - Datenblatt German
GEN series G070A - Hoja de especificaciones Spanish
GEN series G070A - Prospetto dati Italian
GEN series G070A - 데이터 시트 Korean
GEN series G070A - データシート Japanese
GEN series G070A - 数据表 Chinese
GEN series G072 - Data Sheet English
HV Impulse Attenuator - Data Sheet English
Instructions de sécurité
GENseries - Consignes de séciruté English, German, Français, Portuguese, Chinese, Japanese, Korean, Russian
Declaration of Conformity
1-KAB, K-KAB (cable)- Déclaration de Conformité Multilingue
GEN series - Déclaration de conformité de I’UE Multilingue
Autres
Calibration and Verification Software Version 4.00 GEN series - User Manual English
GEN series Calibration Kit - Data Sheet English
HBMshop Voir les prix et disponibilités des produits. Et obtenez instantanément une offre.