newLight FS65 | Optical Accelerometer newLight FS65 | Optical Accelerometer | HBM

newLight FS65 Optical Accelerometer for Low Frequencies

Based on the Fiber Bragg Grating (FBG) technology and the newLight optical sensor line, the FS65 accelerometer is a high precision vibration sensor tailored to measure acceleration at different frequencies from 0 to 50Hz.  

The accelerometer can be used in a large range of monitoring applications where low frequency, but relevant amplitude vibrations are present, including measuring load induced vibration of civil structures and ambient cable vibrations. The simultaneous measurement of vibration along different axes is possible using multiple accelerometers.

Safe and robust

  • Ruggedized packing with IP68 casing and electrical passiveness makes it suiteable for potentially explosive atmospheres, high voltage areas, and intense electromagnetic fields

Effective even under aggressive environments and adverse conditions such as humidity and salt

Versatile

  • In-series connection with other accelerometers for bi- or tri-axial measurements

Dual output for in-series integration

Highly sensitive

  • Linear sensitivity and impressive full frequency flatness

Accurate measurements even in materials with high levels of strain

Select Your Sensor

FS65ACC

  • Single axis
  • +/- 10g acceleration within 0 to 50Hz frequency measurements
  • < 2% flatness
  • Combine with other sensors for bi- or tri-axis measurements

HBMShop Optical overview page

Free White Paper Download

Optical Fiber Sensors vs. Conventional Electrical Strain Gauges for Infrastructure Monitoring Applications

  • FBG principles
  • Bragg wavelengths
  • Monitoring applications

Download now

Technical Documentation

Titre / DescriptionLangue
Fiches techniques
FS65ACC newLight - Caractéristiques techniques Français
FS65ACC newLight - Data Sheet English
FS65ACC newLight - Datenblatt German
FS65ACC newLight - データシート Japanese
FS65HDA - Caractéristiques techniques Français
FS65HDA - Data Sheet English
FS65HDA - Datenblatt German
FS65HDA - Hoja de características Spanish
FS65HDA - データシート Japanese
FS65HDA - 數據表 Chinese
Brochures
FBG Sensors - Flyer English
FBG Sensors - Flyer German
FBG Sensors - Flyer Chinese
FBG Sensors - Flyer Korean
FBG Sensors - Flyer Italian
FBG Sensors - Flyer Portuguese
HBM FiberSensing: Lösungen für optische Messungen - Broschüre German
HBM FiberSensing: Optical Measurement Solutions - Brochure English
HBM FiberSensing: Optical Measurement Solutions - パンフレット Japanese
Instructions de montage
FS65ACC newLight - Montageanleitung German
FS65ACC newLight - Mounting Instructions English
FS65ACC newLight - Notice de Montage Français
FS65ACC newLight - 取付説明書 Japanese
Accessoires
FS Accessoires de liaison - Caractéristiques techniques Français
FS Linking Accessories - Data Sheet English
FS Tools - Data sheet English
FS Verbindungszubehör - Datenblatt German
FS-Splitter newLight - Caractéristiques techniques Français
FS-Splitter newLight - Data Sheet English
FS-Splitter newLight - Datenblatt German
FS-Splitter newLight - データシート Japanese
FS80/FS81/FS82/FS83 ] リンクの () - データシート Japanese
Tech Notes
Temperature compensation in catman Multilingue
Temperature compensation with FBG sensors Multilingue
HBMshop Voir les prix et disponibilités des produits. Et obtenez instantanément une offre.