Soldering Terminals for Strain Gauges

For strain gauges with leads or wires, solder terminals should be installed between the connecting cables and the strain gauge itself. This will facilitate the execution of a perfect solder joint and provide strain relief for the strain gauge connections.

The solder terminals are installed in the same way on the test object as on the strain gauge.

HBM offers solder terminals in various designs and dimensions.

LS2 Soldering Terminal

  • Bronze soldering tag on polyimide carrier suitable for dynamic loads.
  • Attachment to test object by bonding.
  • Can be used up to 180°C (356°F), briefly up to 260°C (500°F)
  Dimensions (mm/inch) Distance Contents per package
Product number Solder tag Carrier    
  a b c d t  
 1-LS2 2.6
0.102
13.5
0.531

72
2.835

20 0.787

4
0.157

36 pairs (6 strips)
HBMshop
LS2 Soldering Terminal
LS2 Soldering Terminal

LS7, LS5, LS4 Soldering Terminals for Strain Gauges

  • Copper, nickel-plated, on polyimide
  • Attachment to test object by bonding
  • Can be used up to 180°C (356°F), briefly up to 260°C (500°F)
  Dimensions (mm/inch) Distance Contents per package
Product no Solder tag Carrier    
  a b b c d t  
1-LS7 1
0.039
3
0.118
21
0.827
6
0.236
2
0.079

125 pairs (25 strips each)

HBMshop

1-LS5 1.5
0.059
4.5
0.177
35
1.378
10
0.394
2.5
0.098

125 pairs (25 strips each)

HBMshop

1-LS4 2.5
0.098
6.5
0.256
50.1
1.972
13
0.512
4
0.157

125 pairs (25 strips each)

HBMshop

LS4 Soldering Terminal
LS4 Soldering Terminal
LS5 Soldering Terminal
LS5 Soldering Terminal
LS7 Soldering Terminal
LS7 Soldering Terminal

LS212 Soldering Terminals for Strain Gauges

  • Copper, nickel-plated on polyimide
  • Attachment to test object by bonding
  • Can be used up to 180°C (356°F), briefly up to 260°C (500°F)
  Dimensions (mm/inch Distance Contents per package
Product number  Solder tag Carrier    
  a b c d t  
1-LS212   3.7
0.146
6
0.236
47.5
1.870
8
0.315
1
0.039

125 pairs (25 strips)

HBMshop

LS212 Soldering Terminal
LS212 Soldering Terminal

LS224 Soldering Terminals for Strain Gauges

  • Copper, nickel-plated, on polyimide
  • Attachment to test object by bonding
  • Can be used up to 180°C (356°F), briefly up to 260°C (500°F)
  Dimensions (mm/inch) Distance  Contents per piece
Product number  Solder tag  Carrier    
  a b c d t  
1-LS224  6.5
0.256
 6
0.236
45 
1.772

0.315
1
0.039

150 pairs (25 stripes)

HBMshop

LS224 Soldering Terminal
LS224 Soldering Terminal

Flux Pen: Practical Aid for Smaller Soldering Connections

The flux pen is a practical soldering aid in felt pen format for production of smaller soldering connections. Suitable for solders with melting points up to 350°C (662°F). The flux pen contains non-corrosive flux without chloride.

  • Package contents: 5 pcs
  • Product no: 1-FS01

HBMshop

FS01 Flux Pen
FS01 Flux Pen (Soldering Aid)

Heat-Resistant Polyimide Tape

The polyimide tape is suitable for all standard strain gage application procedures to ensure safe positioning of the strain gage on the workpiece.
The temperature application range is -70°C  to +260°C (-94°F to 500°F). 

  • Package contents: 33m (108.27ft) heat-resistant polyimide tape (19 m / 0.748 inch wide, ca. 70 μm / 2756 microinch total thickness
  • Product no: 1-KLEBEBAND

HBMshop

Heat-Resistant Polyimide Tape
Heat-Resistant Polyimide Tape

Lead-free Solder

  • For strain gauge applications
  • Diameter: 0.5mm
  • Consisting of solder: Sn95.5Ag3.8Cu0.7
  • The flux is non-corrosive
  • Melting range: 217°C to 219°C
  • Delivery form: 500g on reel
  • Product No: 1-LOT-LF

HBMshop

Contactez-nous Nous sommes à votre écoute pour répondre à toutes vos demandes.