SomatXR CX22B-R – Ultra-Ruggedized Data Recorder for Interactive Vehicle Testing

The ultra-ruggedized SomatXR CX22B-R data recorder is intended for use in harsh environments and reliably stores measured data in applications such as vehicle tests. The recorder records data from other SomatXR modules using an Ethernet connection. At the same time, FireWire allows its use as a gateway for direct data transmission to the PC. Both centralized and distributed measurement systems can thus be implemented.

Measured data is acquired with pre-installed catman measurement software and stored in .bin format. Conversion to other formats is easy. The convenient catman software solution can be tailored to suit your needs and provides extensive functions for analysis in the field to enable measured data to be visualized, analyzed, and stored.

  • Storage capacity: 180 GB
  • Degrees of protection: IP65 / IP67
  • Signal interfaces: USB, Ethernet, FireWire
  • Data format: .bin

Ultra-rugged

  • Waterproof and dustproof (IP65 and IP67)
  • Extended temperature range (-40 °C to +80 °C), dew-resistant
  • Highly resistant to shock and vibration
  • Integrated uninterruptible power supply (UPS) for fail-safe operation in the vehicle

 

Universal use

Flexible

  • Can be used as a data recorder and a gateway
  • Module connection through FireWire or Ethernet
  • Open Windows platform
  • .bin data format including converter to other formats

 

Implementation of distributed or centralized measurement systems

User-friendly

  • Straightforward configuration and analysis of measured data, with pre-installed catman DAQ software
  • Integrated WLAN module for wireless communication

 

Convenient data analysis provides fast results

Product Literature

Titre / Description Langue
Data Sheets
English
German
Brochures
Portuguese
German
English
Mounting Instructions
German
English
Operating Manuals
Multilingue
Multilingue
English
German
Quick Start Guides
German, English
German, English
Accessories
English
German
English
Multilingue
English, German
Multilingue
English, German
Multilingue
German
Driver

Only available in German language.

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in DIAdem.

Please see the Release Notes for further details and requirements.


Date: 10/2016
Version: 6.1
Size: 55 MB
Related Documents:
Multilingue

The HBM common API enables users to develop their own PC software application using Microsoft Visual Studio, to integrate HBM DAQ systems QuantumX, SomatXR, PMX and MGCplus.
The download includes the API as well as documentation and examples.


Date: 03/2016
Version: 3.1
Size: 12 MB
Related Documents:
Multilingue

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW.
Please see the Release Notes for futher details and requirements.


Date: 01/2017
Version: 3.0
Size: 11 MB
Related Documents:
Multilingue

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW.
Please see the Release Notes for futher details and requirements.


Date: 01/2017
Version: 3.0
Size: 12 MB
Related Documents:
Multilingue
Safety Instructions
English, German
Declaration of Conformity
Multilingue
Multilingue
Firmware

SomatXR CX23-R Firmware package.
Designed to work with supported MX modules using MX firmware 4.10.4.0.

If currently using CX23-R Firmware v1.6.2 or earlier, please note that before upgrading to this firmware package it is REQUIRED to upgrade to version 1.6.3 first, which you can find in the archive.


Date: 12/2017
Version: 2.0.1.4018
Size: 52 MB
Related Documents:
Multilingue

Firmware for all MX modules and CX27B.

Necessary tools: MX Assistant or catman.


Date: 12/2017
Version: 4.12.14
Size: 13 MB
Related Documents:
Multilingue

Firmware for QuantumX Data Recorder


Date: 03/2017
Size: 172 KB
Related Documents:
Multilingue
Software

Software for data acquisition, visualization, analysis and reporting of measurement data.


Date: 10/2017
Version: 5.1.3
Size: 281 MB
Related Documents:
Multilingue

The HBM Device Manager is a service tool to scan the network for available HBM devices.


Date: 03/2016
Version: 1.0
Size: 6 MB
Related Documents:
Multilingue

The driver allows you to integrate all QuantumX / SomatXR measurement modules in CANape.


Date: 03/2017
Version: 4.1.4
Size: 11 MB
Related Documents:
Multilingue

Hint: Please unzip the package and then start installation of:

  • MX Assistant
  • HBM Device Manager
  • FireWire Driver
  • All manuals, datasheets, online help files, leaflets, etc.

Date: 05/2017
Version: 4.61
Size: 410 MB
Related Documents:
Multilingue

The SomatXR Download Manager is a stand alone Windows application which allows you to download, open, extract, or delete SIE files form a CX23-R from your PC.


Date: 07/2016
Version: 1.0.2
Size: 1 MB
Multilingue

The SomatXR Emulator is a stand alone Windows application which enables emulation of a CX23-R web interface environment without actual hardware. The primary purpose of this tool is for offline test setup configuration using virtual hardware which you specify. The associated setup files from the emulator can then be imported into a real CX23-R to be used in real production environment testing.


Date: 12/2017
Version: 2.0.1
Size: 19 MB
Multilingue
HBMshop Voir les prix et disponibilités des produits. Et obtenez instantanément une offre.
Demande d'offre

Demande auprès de HBM

Merci de m'envoyer :


Envoyer votre demande

Demande auprès de HBM

Merci de m'envoyer :


Envoyer votre demande

Votre offre individuelle

Conseiller technique

Réponse rapide de notre ingénieur de vente