P250: Ready-to-use Adhesive for Strain Gauge Installations

The P250 is a ready-to-use phenolic resin based adhesive. It cures under heat and pressure. It is suitable for strain gauge installations for experimental tests and for transducer construction.

The P250-R is the phenolic resin for mixing the P250 adhesive. It only needs to be mixed with Ethanol (solvent) to make the adhesive ready for use. It also cures under heat and pressure.

P250 can produce thin adhesive layers and is applicable for b-stage layers. It can be used in a wide temperature range of -196°C to 250°C.

  • Easy handling (1-P250): integrated brush in the cap and direct application of the adhesive on the strain gauge
  • Wide temperature range: from -196°C up to 250°C
  • Available in two different variants: ready-to-use (P250) or as resin to be mixed (P250-R)
  • Hot curing adhesive: curing time of 4 hours at 140°C
  • Usable for high strain: 6%

Buy P250 ready-to-use strain gauge adhesive in our online shop 

There are two types of packages available:

  • P250: 2 x 15 g:

          Buy Now

  • P250-R: 2 x 6 g (save DGR fee by ordering the P250-R):

          Buy Now

Both packages include the accessories required for strain gauge installation—PTFE foil, operating manual, funnel, nitrile rubber, temperature resistant polyimide tape, and brush integrated in cap.

P250 Product Downloads

Titre / DescriptionLangue
Fiches techniques
German
English
Russian
Manuels d’emploi
English, German, Français
Instructions d’utilisation
English, German, Français
Instructions de sécurité
Multilingue
Multilingue
Declaration of Conformity
English
HBMshop Voir les prix et disponibilités des produits. Et obtenez instantanément une offre.