SomatXR MX1609KB-R and MX1609TB-R: Rugged Amplifiers for Dynamic Temperature Measurements

The rugged SomatXR MX1609KB-R and MX1609TB-R thermocouple amplifiers measure temperatures precisely, even in harsh environments. They are protected against dust, sand, and water, and are ideal for use in measurement tasks in mobile field tests. The SomatXR MX1609KB-R is compatible with type K thermocouples and measures temperatures ranging from -100 to +1,300 °C. The SomatXR MX1609TB-R version supports type T thermocouples, offers an especially good linearity in the range from -50 to +200 °C, and provides results with even higher precision in this temperature range.

The devices are perfectly integrated into the SomatXR family and can easily be connected to existing systems through Ethernet or FireWire. Additionally, they can be used as a full-fledged alternative in combination with the QuantumX.

  • Accuracy: up to 0.1 °C
  • Sample rate: up to 600 S/s per channel
  • Measuring inputs: Type K (green) or T (brown) Thermo-Mini sockets with wireless TEDS (RFID)

Precise

  • Accuracy up to 0.1 °C
  • Improved signal conditioning due to an internal cold junction directly at the socket
  • Active Bessel/Butterworth low-pass filters

Provides high measurement accuracy and low-noise results

Ultra-rugged

  • Protected against extreme temperatures, dirt, shock, vibration, dew, water jets, and immersion in water
  • IP65 and IP67 degrees of protection
  • High shock and vibration resistance, meeting the requirements of military standard MIL 202g
  • Interference-proof data acquisition owing to electrically isolated channels

Ensures dependable measurements, even in adverse conditions

Versatile use

  • Sample rates of up to 600 S/s per channel
  • Reduced wiring due to its use close to the measuring point
  • Perfectly integrated into the SomatXR and QuantumX families, and thus upgradeable with many functions (recorder, PC connection, EtherCAT, CAN, etc.)

Allows multi-dimensional measurements due to the availability of 16 channels and free scalability with additional modules

The Suitable Software: EVIDAS - Just Two Clicks to Get Your Measurement Results

Check out HBM's new data acquisition software EVIDAS! With EVIDAS you benefit from: 

  • Fast measurement results
  • Visual feedback due to a modern speaking design
  • A Cloud integration capability
  • 4 different data configuration options
  • Availability in 5 languages (English, German, Chinese, Japanese, and French)

Learn more

Product Literature

Titre / DescriptionLangue
Fiches techniques
English
German
Japanese
Brochures
Portuguese
English (US)
German
Japanese
English
Manuels d’emploi
English
English
English
German
Guides de démarrage rapide
German, English
Accessoires
English
German
English
English
English, German
English, German
English
English, German
English
German
Instructions de sécurité
English, German
Declaration of Conformity
Multilingue
Multilingue

Related Products

HBMshop Voir les prix et disponibilités des produits. Et obtenez instantanément une offre.
Demande d'offre

Demande auprès de HBM

Merci de m'envoyer :


Envoyer votre demande

Demande auprès de HBM

Merci de m'envoyer :


Envoyer votre demande

Votre offre individuelle

Conseiller technique

Réponse rapide de notre ingénieur de vente