newLight FS65 Optical Accelerometer for Low Frequencies

Based on the Fiber Bragg Grating (FBG) technology and the newLight optical sensor line, the FS65 accelerometer is a high precision vibration sensor tailored to measure acceleration at different frequencies from 0 to 50Hz.  

The accelerometer can be used in a large range of monitoring applications where low frequency, but relevant amplitude vibrations are present, including measuring load induced vibration of civil structures and ambient cable vibrations. The simultaneous measurement of vibration along different axes is possible using multiple accelerometers.

Safe and robust

  • Ruggedized packing with IP68 casing and electrical passiveness makes it suiteable for potentially explosive atmospheres, high voltage areas, and intense electromagnetic fields

Effective even under aggressive environments and adverse conditions such as humidity and salt

Versatile

  • In-series connection with other accelerometers for bi- or tri-axial measurements

Dual output for in-series integration

Highly sensitive

  • Linear sensitivity and impressive full frequency flatness

Accurate measurements even in materials with high levels of strain

Select Your Sensor

FS65ACC

  • Single axis
  • +/- 10g acceleration within 0 to 50Hz frequency measurements
  • < 2% flatness
  • Combine with other sensors for bi- or tri-axis measurements

HBMShop Optical overview page

Free White Paper Download

Optical Fiber Sensors vs. Conventional Electrical Strain Gauges for Infrastructure Monitoring Applications

  • FBG principles
  • Bragg wavelengths
  • Monitoring applications

Download now

HBMshop Voir les prix et disponibilités des produits. Et obtenez instantanément une offre.
Demande d'offre

Demande auprès de HBM

Merci de m'envoyer :


Envoyer votre demande

Demande auprès de HBM

Merci de m'envoyer :


Envoyer votre demande

Votre offre individuelle

Conseiller technique

Réponse rapide de notre ingénieur de vente