High-voltage Pantograph Overhead-line Monitoring Using a Fiber-based Measurement Chain

Date & Time

 Tuesday, May 12, 2020      10:00 AM CET       English

Continuous monitoring of contact forces and acceleration between pantograph and catenary in regularly operated railway vehicles is the fundament for a modern predictive maintenance approach. For a safe and highly accurate measurement on high voltage levels we recommend a purely optical measurement chain. Acquiring optical sensor information in parallel to vehicle bus signals and position sensing (GNSS) allows you to build a graphical map of your infrastructure and its need for maintenance.

This webinar shows the complete setup of the solution.

  • Best approach for system design
  • Used components
  • Advantages of modern optical interrogators

Speaker:

Dietmar Maicz

Railway Monitoring Specialist

Contact: 

dietmar.maicz@hbkworld.com

Demande d’invitation

Il suono pressione, potenza, intensità sonora

Démarrez votre demande en précisant votre adresse email. D’autres éléments pourront être ajoutés dans les étapes suivantes.