Somat eDAQ / eDAQlite / eDAQXR Somat eDAQ / eDAQlite / eDAQXR | HBM

Downloads for Somat eDAQXR, Somat eDAQ / eDAQlite, SomatCR and Somat InField

For SomatXR downloads please click here

Somat eDAQXR / eDAQXR-lite

Title

Description

Date

Version

Size

Related Documents

XR Emulator eDAQXR

The XR Emulator is a stand alone Windows application which enables emulation of a eDAQXR web interface environment without actual hardware. The primary purpose of this tool is for offline test setup configuration using virtual hardware which you specify. The associated setup files from the emulator can then be imported into a real eDAQXR to be used in real production environment testing.

02/20242.12.0.147 MB
eDAQ / eDAQ-lite Firmware Package 02/20173.24.A.65826 MB
eDAQXR Firmware Package

Designed to work with supported MX modules using MX firmware 4.12.32.0.

12/20192.12.088 MBRelease Notes
eDAQXR-lite Firmware Package

Designed to work with supported MX modules using MX firmware 4.12.32.0

12/20192.12.086 MBRelease Notes
Somat eDAQ Connect

The Somat eDAQ Connect Android Application provides a basic command and control interface for the eDAQ, as well as live status information and live data displays. The app runs on Android OS platform version 4.0 or never.

03/20161.36 MB
Somat InField

This is the latest and final version of Infield. Please note that previous versions of Infield are in the Download Archive below. Please check the version of Infield that your license is authorized for. If you download and install a newer version than your license is valid for your license will not work. Infield will only open as a basic viewer with none of the advanced features you may have purchased. If you do not know your authorized version please contact [email protected].

05/20122.5.129 MB
Somat TCE

This firmware version is not compatible with an eDAQ Classic ECPU Processor.

02/20173.24.0.6595 MB
XR Emulator eDAQXR-lite

The XR-lite Emulator is a stand alone Windows application which enables emulation of a eDAQXR-lite web interface environment without actual hardware. The primary purpose of this tool is for offline test setup configuration using virtual hardware which you specify. The associated setup files from the emulator can then be imported into a real eDAQXR-lite to be used in real production environment testing.

02/20242.12.0.147 MB

Somat eDAQ / eDAQlite

Title

Description

Date

Version

Size

Related Documents

Somat eDAQ Connect

The Somat eDAQ Connect Android Application provides a basic command and control interface for the eDAQ, as well as live status information and live data displays. The app runs on Android OS platform version 4.0 or never.

03/20161.36 MB
Somat TCE

This firmware version is not compatible with an eDAQ Classic ECPU Processor.

02/20173.24.0.6595 MB

Somat InField

Title

Description

Date

Version

Size

Related Documents

Somat InField

This is the latest and final version of Infield. Please note that previous versions of Infield are in the Download Archive below. Please check the version of Infield that your license is authorized for. If you download and install a newer version than your license is valid for your license will not work. Infield will only open as a basic viewer with none of the advanced features you may have purchased. If you do not know your authorized version please contact [email protected].

05/20122.5.129 MB

Related Pages