WTX120: Industrial and Legal for Trade Weighing Terminal WTX120: Industrial and Legal for Trade Weighing Terminal | HBM

WTX120: Industrial and Legal for Trade Weighing Terminal

Any analog load cell based on strain gauges can be connected to the WTX120 industrial and rail-mountable weighing terminal. The weight indicator is ideally suited for filling, dosing and sorting plants and machines and offers everything you'd expect from modern weighing electronics: It can be integrated into standard industrial control systems thanks to industrial Ethernet and Fieldbus interfaces. Push buttons, display and text navigation allow for effortless on-site operation. As an additional benefit, the intuitive HBM weighing software PanelX helps you with start-up or maintenance.

 

Watch the webinar on how to get the most out of your weighing technology application!

Connectivity guaranteed

  • Industrial Ethernet (PROFINET, EtherNet/IP, Modbus-TCP) and Fieldbus (PROFIBUS DP) interfaces
  • Analog output (mA, V/DC), digital inputs and outputs and serial interfaces (RS485, RS232)
  • Daisy chain based on integrated network switch

Future-proof interfaces: Maximum investment safety!

Easy and comfortable

  • 5 buttons and big, illuminated screen for on-site start-up
  • HBM weighing software PanelX
  • Standard Ethernet TCP service interface

Convenient handling: Quick and easy on-site set-up (e.g. calibration without further tools) or remote operation with weighing software PanelX

Weighing technology excellence

  • Functions for dynamic filling and dosing
  • Highest industrial resolution up to 30,000d
  • Highest Legal for Trade resolution of 10,000e (OIML certified)
  • High-speed data rate up to 800 Hz
  • Up to 120.000 legal for trade memory
  • Engineered and made in Germany

The best choice for weighing: WTX120 fulfils your technological and legal needs

Beyond Components: Complete Weighing Solutions by HBM

Opting for the WTX120 weight indicator, you get more than just a single high-class component. HBM offers you a complete weighing solution adaptable to your needs: From sensors through to software and service. As a global technology and market leader, we can give you the service you need, when and where you need it. Just get in touch!

WTX120 - Views of the device and different display options

WTX120: Technical Documentation

Title / DescriptionLanguage
Data Sheets
WTX120 - Технический паспорт Russian
WTX120 - Caractéristiques technique French
WTX120 - Data Sheet English
WTX120 - Datenblatt German
WTX120 - Folha de dados Portuguese
WTX120 - Hoja de características Spanish
WTX120 - Prospetto dati Italian
WTX120 - データシート Japanese
WTX120 - 數據表 Chinese
Operating Manuals
WTX120 - Navigation Pilot English
WTX120 - Operation Manual English, German
WTX120 - инструкция по эксплуатации Russian
Safety Instructions
WTX120 - Safety Instructions English, German, French
Certificates
WTX120 - Bewertungszertifikat German
WTX120 - Evaluation Certificate English
WTX120 - OIML Certificate English
WTX120 - PROFINET IO Certificate English
Declaration of Conformity
1-KAB, K-KAB (cable) - EU Declaration of Conformity Multilanguage
WTX120 - EU Declaration of Conformity Multilanguage
WTX120 - ODVA Declaration of Conformity English
Device Descriptions
WTX120 EtherNet/IP EDS

Device Description for EtherNet/IP versions

Date: 10/2017  |  Version: 3.21.1  |  Size: 5 KB

Multilanguage
WTX120 Profibus-DP GSD

Device Description for Profibus versions

Date: 03/2017  |  Version: 2.00  |  Size: 6 KB

Multilanguage
WTX120 PROFINET GSDML

Device Description for Profinet version

Date: 03/2017  |  Version: 2.32  |  Size: 5 KB

Multilanguage
Firmware
WTX110 and WTX120 Firmware

Firmware for WTX110 and WTX120. Unpack the zip-file and upload the zfw-file with the WTX-Firmware-update tool into the WTX device.

Date: 07/2022  |  Version: 2.1.0  |  Size: 19 MB
Related Documents: Release Notes

Multilanguage
Software
Automation-API WINDOWS Library and Software-Example

The HBM Automation API (Application Programming Interface) is an opensource interface that allows to access the functionality of various devices via Ethernet, WTX110, WTX120 and DSE-HIE. This enables to quickly create own application programs optimally adapted to your applications.

It includes the links to download the API from GIT-HUB github.com/HBM/Automation-API , a detailed manual with How-To´s and Ready-made examples to get started in only minutes with MS-Visual-Studio, also an EXE-Example to connect and operate DSE and WTX devices without software-environment.

Legal notice: The code and example does not imply any warranty or guarantee.

Date: 02/2021  |  Version: 1.0  |  Size: 453 KB

Multilanguage
HBM Device discovery

Java tool for finding HBM devices in Ethernet-networks even with non-configured network-settings. Unzip and copy the file to the PC and run it. All HBM devices will be shown in the network. Right mouse-click opens a menu to read and setup the device network-settings. Note: Java has to be installed on the PC.

Date: 03/2018  |  Size: 270 KB

Multilanguage
PanelX

Panel software for:

  • WTX Series
  • PAD Digital Transducer Electronics
  • FIT load cells (FIT/4, FIT/5, FIT5A, FIT7A, FIT5X)
  • Digital load cells (PW15iA, PW15AHi, PW20i, C16i, C16i3, LCMC)
  • AD/AED electronics (AD103C, AD104C, AD105C, AD105D)

Download, unzip and install the Tool on a PC with Windows 7/8/10/11 or 12.

Date: 09/2023  |  Version: 2.2.0  |  Size: 26 MB
Related Documents: Release Notes

Multilanguage
Progressive-Web-Application (PWA) for WTX Weighing-Terminals

The WTX-PWA (Progressive-Web-Application) is a web-based Grafical-User-Interface which allows an easy operation and visualization of WTX on each terminal / mobile device with Web-Browser.

This package includes the links to download the WTX-PWA wtx-setup.hbm.com , and a Quick-start manual for the WTX-PWA.

Legal notice: The code and example does not imply any warranty or guarantee.

 

Date: 02/2021  |  Version: 1.0  |  Size: 439 KB

Multilanguage
WTX110 and WTX120 Firmware Update Tool

Firmware-Update Tool for WTX110 and WTX120. Download, unzip and install the Tool on a PC with Windows 7/8/10/11.

Start it, scan for WTX, select the WTX firmware and run the update until it is successfully finished. Don't disconnect power-supply to WTX during the Firmware-update.

Date: 06/2022  |  Version: 0.9.4.0  |  Size: 2 MB

Multilanguage
WTX120 CAE data for ePLAN Electric P8

Macro-project containing CAE data for ePLAN Electric P8.

Date: 01/2021  |  Version: 1.0  |  Size: 29 MB

Multilanguage
WTX120 Example Modbus Project

This example considers a simple example for a Modbus-integration with WTX120 to a Schneider PLC with So-Machine.

Legal notice: This example does not imply any warranty or guarantee.

 

Date: 06/2020  |  Version: 1.0  |  Size: 1 MB

Multilanguage
Tech Notes
WTX120 Example Profinet Project

This example considers a simple example for a Profinet-integration with WTX120 to a Raspberry-PI 4B PLC with Codesys.

Legal notice: This example does not imply any warranty or guarantee.

 

Date: 03/2020  |  Version: 1.0  |  Size: 50 MB

Multilanguage
WTX120 Example Profinet Project

This example considers a simple example for a Profinet-integration with WTX120 to a Siemens S7-1200 PLC with TIA-portal.

Legal notice: This example does not imply any warranty or guarantee.

 

Date: 09/2022  |  Version: 1.0  |  Size: 3 MB

Multilanguage
WTX-TechNotes.zip

This is a collection of technical application reports for requirements around WTX.

They show a step-by-step solution up to the running project.

Available languages: English

  • Printer connection and setup via USB or Ethernet(TCP/IP) to WTX110 and WTX120
  • Remote display connection via Ethernet(TCP/IP) to WTX110 and WTX120
  • Corner-adjustment with WTX110-D and HBM Digital load-cells (RS485)

Legal notice: The examples given are intended to illustrate the solution and integration into WTX.

The examples do not imply any warranty or guarantee.

Date: 04/2022  |  Size: 4 MB

Multilanguage
HBMshop See prices, availability and get an instant quote.