WTX120: Industrial and Legal for Trade Weighing Terminal

Any analog load cell based on strain gauges can be connected to the WTX120 industrial and rail-mountable weighing terminal. The weight indicator is ideally suited for filling, dosing and sorting plants and machines and offers everything you'd expect from modern weighing electronics: It can be integrated into standard industrial control systems thanks to industrial Ethernet and Fieldbus interfaces. Push buttons, display and text navigation allow for effortless on-site operation. As an additional benefit, the intuitive HBM weighing software PanelX helps you with start-up or maintenance.

 

Watch WTX' latest webinar on how to get the most out of your weighing technology application!

Connectivity guaranteed

  • Industrial Ethernet (PROFINET, EtherNet/IP, Modbus-TCP) and Fieldbus (PROFIBUS DP) interfaces
  • Analog output (mA, V/DC), digital inputs and outputs and serial interfaces (RS485, RS232)
  • Daisy chain based on integrated network switch

Future-proof interfaces: Maximum investment safety!

Easy and comfortable

  • 5 buttons and big, illuminated screen for on-site start-up
  • HBM weighing software PanelX
  • Standard Ethernet TCP service interface

Convenient handling: Quick and easy on-site set-up (e.g. calibration without further tools) or remote operation with weighing software PanelX

Weighing technology excellence

  • Functions for dynamic filling and dosing
  • Highest industrial resolution up to 30,000d
  • Highest Legal for Trade resolution of 10,000e (OIML certified)
  • High-speed data rate up to 800 Hz
  • Up to 120.000 legal for trade memory
  • Engineered and made in Germany

The best choice for weighing: WTX120 fulfils your technological and legal needs

Beyond Components: Complete Weighing Solutions by HBM

Opting for the WTX120 weight indicator, you get more than just a single high-class component. HBM offers you a complete weighing solution adaptable to your needs: From sensors through to software and service. As a global technology and market leader, we can give you the service you need, when and where you need it. Just get in touch!

WTX120 - different angles

WTX120: Step Files

Download the CAD step files for this product
WTX120 CAD step files

WTX120: Technical Documentation

Title / DescriptionLanguage
Data Sheets
Russian
French
English
German
Portuguese
Spanish
Italian
Japanese
Chinese
Brochures
English
German
Italian
Operating Manuals
English
English, German
Russian
Safety Instructions
English, German, French
Certificates
German
German
English
English
English
English
Declaration of Conformity
Multilanguage
Multilanguage
English
Device Descriptions

Device Description for EtherNet/IP versions

Date: 10/2017  |  Version: 3.21.1  |  Size: 5 KB

Multilanguage

Device Description for Profibus versions

Date: 03/2017  |  Version: 2.00  |  Size: 6 KB

Multilanguage

Device Description for Profinet version

Date: 03/2017  |  Version: 2.32  |  Size: 5 KB

Multilanguage
Firmware

Firmware for WTX120

Date: 08/2018  |  Version: 1.2.3  |  Size: 5 MB
Related Documents:

Multilanguage
Software

Java tool for finding HBM devices in Ethernet-networks even with non-configured network-settings. Unzip and copy the file to the PC and run it. All HBM devices will be shown in the network. Right mouse-click opens a menu to read and setup the device network-settings. Note: Java has to be installed on the PC.

Date: 03/2018  |  Size: 270 KB

Multilanguage

Panel software for:

  • WTX Series
  • PAD Digital Transducer Electronics
  • FIT load cells (FIT/4, FIT/5, FIT5A, FIT7A)
  • Digital load cells (PW15iA, PW15AHi, PW20i, C16i, C16i3)
  • AD/AED electronics (AD103C, AD104C, AD105C, AD105D)

Date: 08/2019  |  Version: 2.1.0  |  Size: 32 MB
Related Documents:

Multilanguage

Related products

WTX110-A: Weighing Terminal
"Weighing technology excellence" with outstanding price-performance ratio, IP69K protection class, and a big high-res. display.
HLC: The ideal load cell for any application with standard
HLC load cells are precise, particularly robust and, due to their standard dimensions, can be quickly adapted to virtually any dimension.
Ring Torsion Load Cell
RTN ring torsion load cells are available with extremely high maximum capacities, offer unrivaled precision and are particularly robust.
PanelX weighing software
PanelX is an innovative weighing software specially designed to meet weighing technology requirements to parameterize HBM products.
HBMshop See prices, availability and get an instant quote.
Get a quote now!

Ask your HBM Sales Engineer

Please send me


Continue

Ask your HBM Sales Engineer

Please send me


Continue

Individual offer

Technical advice

Fast response