Software & Firmware Downloads for Optical Interrogators Software & Firmware Downloads for Optical Interrogators | HBM

Software & Firmware Downloads for Optical Interrogators

FS22 Industrial BraggMETER

Title

Description

Date

Version

Size

Related Documents

FS22DI LabVIEW Driver

Drivers for FS22 Industrial BraggMETER with Dynamic acquisition rates (up to 1000S/s). Compatible with devices with version 2.0.

07/20171.1437 KBFS22DI Industrial BraggMETER - User Manual
FS22SI LabVIEW Driver

Drivers for FS22 Industrial BraggMETER with Static acquisition rates (1S/s). Compatible with devices with version 3.0.

02/20181.1579 KBFS22SI Industrial BraggMETER - User Manual
BraggMONITOR DI

Easy-to-use software for configuration of the device and simple data saving. It is compatible with FS22 Industrial BraggMETER with Dynamic acquisition rates (500S/s or 1000S/s). Allows the control of the interrogator, spectral visualization of the sensor signals, sensor configuration and data archiving.

09/20181.8192 MBFS22DI Industrial BraggMETER - User Manual
BraggMONITOR DI (Japanese)

デバイスの設定やデータ収集をサポートする使いやすいソフトウェア。 FS22 Industrial BraggMETER(サンプリングレート:500S / sまたは1000S / s)と互換性があり、インタロゲータの制御、センサ信号のスペクトル表示に加え、センサ設定やデータ保存が可能。

09/20181.8192 MBFS22DI Industrial BraggMETER - データシート
FS22SI Firmware

Firmware for the FS22SI BraggMETER

Note: This firmware update is only possible for FS22SI Interrogators purchased later than October 2017 (serial number 046 840 200 647 or higher).

08/20203.9.079 MB
BraggMONITOR SI

Easy-to-use software for configuration of the device and simple data saving. It is compatible with FS22 Industrial BraggMETER with Static acquisition rates (1S/s). Alows the control of the interrogator, including the possibility of using the Smart Peak Detection (SPD), spectral visualization of the sensor signals, sensor configuration and data archiving.

08/20202.6194 MBFS22SI Industrial BraggMETER - User Manual