Create a customized, digital load cell measurement chain by combining a variety of established HBK load cells with your preferred interface to meet your specific needs.
The load cell measurement chain (LCMC) is the combination of your chosen HBK load cell and an electronic unit.
The LCMC involves selecting one of 14 available HBK load cells that suits your requirements, combined with a common electronic unit. While the electronic unit is the same across all 14 load cells, it provides seven distinct output options, including IO-Link compatibility.
With a potential for 11,000 unique configurations, this standardized solution not only offers superior performance and cost-effectiveness but also ensures a precise match for your needs.
The IO-Link interface brings several advantages, such as smart functions (pre-preprocessing of data, self-monitoring, and warnings), bidirectional sensor communication, and easy installation.