Somat Download Archive
This archive contains older and unsupported Somat software and firmware.
Somat eDAQ / Somat eDAQlite
Titolo | Descrizione | Date | Version | Size | Related Documents |
|---|---|---|---|---|---|
| Somat eDAQ Connect | The Somat eDAQ Connect Android Application provides a basic command and control interface for the eDAQ, as well as live status information and live data displays. The app runs on Android OS platform version 4.0 or newer. | 07/2015 | 1.1 | 4 MB | |
| Somat eDAQ Connect | The Somat eDAQ Connect Android Application provides a basic command and control interface for the eDAQ, as well as live status information and live data displays. The app runs on Android OS platform version 4.0 or newer. | 09/2015 | 1.2 | 6 MB | |
| Somat eDAQ Firmware | 03/2008 | 3.10.1 | 10 MB | ||
| Somat eDAQ Firmware | 05/2009 | 3.10.2 | 10 MB | ||
| Somat eDAQ Firmware | 12/2008 | 3.11.B | 10 MB | ||
| Somat eDAQ Firmware | 03/2009 | 3.12.A | 10 MB | ||
| Somat eDAQ Firmware | 09/2009 | 3.13.C.302 | 11 MB | ||
| Somat eDAQ Firmware | 10/2009 | 3.13.D.320 | 11 MB | ||
| Somat eDAQ Firmware | 01/2010 | 3.14.A | 24 MB | ||
| Somat eDAQ Firmware | 11/2010 | 3.14.C | 24 MB | ||
| Somat eDAQ Firmware | 10/2010 | 3.15.A.396 | 25 MB | ||
| Somat eDAQ Firmware | 01/2012 | 3.16.A.434 | 25 MB | ||
| Somat eDAQ Firmware | 06/2012 | 3.17.A.460 | 25 MB | ||
| Somat eDAQ Firmware | 03/2013 | 3.18.A.494 | 25 MB | ||
| Somat eDAQ Firmware | 04/2014 | 3.21.A.522 | 25 MB | ||
| Somat eDAQ Firmware | 11/2014 | 3.22.A.544 | 25 MB | ||
| Somat eDAQ Firmware | 05/2016 | 3.23.A.576 | 25 MB | ||
| Somat libsie | The libsie SIE reader library exposes an object-oriented C API for reading SIE data. | 07/2016 | 1.1.5 | 5 MB | |
| Somat libsie | The libsie SIE reader library exposes an object-oriented C API for reading SIE data. | 07/2018 | 1.1.6 | 5 MB |
Somat eDAQXR
Titolo | Descrizione | Date | Version | Size | Related Documents |
|---|---|---|---|---|---|
| eDAQXR Firmware package | Designed to work with supported MX modules using MX firmware 4.10.4.0. | 11/2017 | 1.20.1.3907 | 71 MB | |
| eDAQXR Firmware package | Designed to work with supported MX modules using MX firmware 4.10.4.0. | 12/2017 | 1.20.2.3940 | 71 MB | Release Notes |
| eDAQXR Emulator | The XR Emulator is a stand alone Windows application which enables emulation of a eDAQXR web interface environment without actual hardware. The primary purpose of this tool is for offline test setup configuration using virtual hardware which you specify. The associated setup files from the emulator can then be imported into a real eDAQXR to be used in real production environment testing. | 01/2018 | 2.0.2 | 22 MB | |
| eDAQXR Firmware package | Designed to work with supported MX modules using MX firmware 4.10.4.0. | 01/2018 | 2.0.2.4031 | 71 MB | Release Notes |
| eDAQXR Firmware package | Designed to work with supported MX modules using MX firmware 4.12.14.0. | 03/2018 | 2.2.0.4208 | 71 MB | Release Notes |
| XR Emulator eDAQXR | The XR Emulator is a stand alone Windows application which enables emulation of a eDAQXR web interface environment without actual hardware. The primary purpose of this tool is for offline test setup configuration using virtual hardware which you specify. The associated setup files from the emulator can then be imported into a real eDAQXR to be used in real production environment testing. | 03/2018 | 2.2.0 | 21 MB | |
| eDAQXR Firmware Package | Designed to work with supported MX modules using MX firmware 4.10.4.0. | 04/2018 | 2.2.1.4291 | 71 MB | Release Notes |
| eDAQXR Firmware Package | 05/2018 | 2.2.7.4451 | 71 MB | Release Notes | |
| XR Download Manager | The XR Download Manager is a stand alone Windows application which allows you to download, open, extract, or delete SIE files from a eDAQXR or SomatXR CX23-R or from your PC. | 06/2018 | 1.2.2 | 1 MB | |
| eDAQXR Firmware Package | 06/2018 | 2.4.0.4562 | 89 MB | Release Notes | |
| XR Emulator eDAQXR | The XR Emulator is a stand alone Windows application which enables emulation of a eDAQXR web interface environment without actual hardware. The primary purpose of this tool is for offline test setup configuration using virtual hardware which you specify. The associated setup files from the emulator can then be imported into a real eDAQXR to be used in real production environment testing. | 06/2018 | 2.4.0 | 38 MB | |
| eDAQXR Firmware Package | Designed to work with supported MX modules using MX firmware 4.10.4.0. | 08/2018 | 2.4.3.4694 | 88 MB | Release Notes |
| eDAQXR Firmware Package | Designed to work with supported MX modules using MX firmware 4.12.20.0. | 09/2018 | 2.60.4.8.30 | 94 MB | Release Notes |
| XR Emulator eDAQXR | The XR Emulator is a stand alone Windows application which enables emulation of a eDAQXR web interface environment without actual hardware. The primary purpose of this tool is for offline test setup configuration using virtual hardware which you specify. The associated setup files from the emulator can then be imported into a real eDAQXR to be used in real production environment testing. | 09/2018 | 2.6.0 | 43 MB | |
| eDAQXR Firmware Package | Designed to work with supported MX modules using MX firmware 4.12.32.0. | 01/2019 | 2.8.2 | 95 MB | Release Notes |
| eDAQXR-lite Firmware Package | Designed to work with supported MX modules using MX firmware 4.12.32.0 | 01/2019 | 2.8.2 | 95 MB | Release Notes |
| XR Emulator eDAQXR | The XR Emulator is a stand alone Windows application which enables emulation of a eDAQXR web interface environment without actual hardware. The primary purpose of this tool is for offline test setup configuration using virtual hardware which you specify. The associated setup files from the emulator can then be imported into a real eDAQXR to be used in real production environment testing. | 01/2019 | 2.8.2 | 44 MB | |
| XR Emulator eDAQXR-lite | The XR-lite Emulator is a stand alone Windows application which enables emulation of a eDAQXR-lite web interface environment without actual hardware. The primary purpose of this tool is for offline test setup configuration using virtual hardware which you specify. The associated setup files from the emulator can then be imported into a real eDAQXR-lite to be used in real production environment testing. | 01/2019 | 2.8.2 | 44 MB | |
| eDAQXR Firmware Package | Designed to work with supported MX modules using MX firmware 4.12.32.0. | 02/2019 | 2.8.4 | 95 MB | Release Notes |
| eDAQXR-lite Firmware Package | Designed to work with supported MX modules using MX firmware 4.12.32.0 | 02/2019 | 2.8.4 | 95 MB | Release Notes |
| XR Emulator eDAQXR | The XR Emulator is a stand alone Windows application which enables emulation of a eDAQXR web interface environment without actual hardware. The primary purpose of this tool is for offline test setup configuration using virtual hardware which you specify. The associated setup files from the emulator can then be imported into a real eDAQXR to be used in real production environment testing. | 02/2019 | 2.8.4 | 44 MB | |
| eDAQXR Firmware Package | Designed to work with supported MX modules using MX firmware 4.12.32.0. | 07/2019 | 2.10.0 | 100 MB | Release Notes |
| eDAQXR-lite Firmware Package | Designed to work with supported MX modules using MX firmware 4.12.32.0. | 07/2019 | 2.10.0 | 99 MB | Release Notes |
| eDAQXR Firmware Package | Designed to work with supported MX modules using MX firmware 4.12.32.0. | 10/2019 | 2.10.2 | 100 MB | Release Notes |
| eDAQXR-lite Firmware Package | Designed to work with supported MX modules using MX firmware 4.12.32.0 | 10/2019 | 2.10.2 | 100 MB | Release Notes |
SomatCR
Titolo | Descrizione | Date | Version | Size | Related Documents |
|---|---|---|---|---|---|
| SomatCR CAN configuration file | CAN configuration file (.dbc) for SomatCR | 02/2016 | 2.0 | 4 KB | |
| SomatCR Assistant Software | SomatCR Assistant is a configuration program for the thermo module MC1609. Its main functions are configuring the modules, doing test measurements with the current configuration and creating DBC files (Vector CAN-DB format) which describe the CAN messages generated by the modules. System requirements:
| 03/2013 | 1.1.1.0 | 8 MB |
Somat TCE
Titolo | Descrizione | Date | Version | Size | Related Documents |
|---|---|---|---|---|---|
| Somat TCE | This firmware version is not compatible with an eDAQ Classic ECPU Processor. | 11/2014 | 3.22.0.545 | 5 MB | |
| Somat TCE | 3.8.6d | 16 MB | |||
| Somat TCE | NOTE: This is the last Release of TCE software and firmware that can be used with an eDAQ Classic ECPU Processor. | 3.9.0 | 15 MB | ||
| Somat TCE | 3.8.6 | 16 MB | |||
| Somat TCE | 3.8.6a | 15 MB | |||
| Somat TCE | 3.8.6b | 15 MB | |||
| Somat TCE | 3.8.6c | 15 MB | |||
| Somat TCE | 3.8.7 | 15 MB | |||
| Somat TCE | 3.8.8 | 14 MB | |||
| Somat TCE | This firmware version is not compatible with an eDAQ Classic ECPU Processor. | 08/2008 | 3.10.1.149 | 2 MB | |
| Somat TCE | This firmware version is not compatible with an eDAQ Classic ECPU Processor. | 11/2008 | 3.11.0.227 | 2 MB | |
| Somat TCE | This firmware version is not compatible with an eDAQ Classic ECPU Processor. | 05/2009 | 3.12.0.247 | 2 MB | |
| Somat TCE | This firmware version is not compatible with an eDAQ Classic ECPU Processor. | 08/2009 | 3.13.0.285 | 4 MB | |
| Somat TCE | This firmware version is not compatible with an eDAQ Classic ECPU Processor. | 10/2009 | 3.13.2.325 | 4 MB | |
| Somat TCE | 09/2010 | 3.14.0.353 | 4 MB | ||
| Somat TCE | This firmware version is not compatible with an eDAQ Classic ECPU Processor. | 10/2010 | 3.15.0.397 | 4 MB | |
| Somat TCE | This firmware version is not compatible with an eDAQ Classic ECPU Processor. | 01/2012 | 3.16.0.435 | 4 MB | |
| Somat TCE | This firmware version is not compatible with an eDAQ Classic ECPU Processor. | 06/2012 | 3.17.0.461 | 4 MB | |
| Somat TCE | This firmware version is not compatible with an eDAQ Classic ECPU Processor. | 02/2013 | 3.18.0.495 | 4 MB | |
| Somat TCE | This firmware version is not compatible with an eDAQ Classic ECPU Processor. | 04/2014 | 3.21.0.523 | 5 MB | |
| Somat TCE | This firmware version is not compatible with an eDAQ Classic ECPU Processor. | 05/2016 | 3.23.0.577 | 5 MB |
Somat InField
Titolo | Descrizione | Date | Version | Size | Related Documents |
|---|---|---|---|---|---|
| Somat InField | 11/2006 | 1.6.0 | 25 MB | ||
| Somat InField | 11/2011 | 2.5.0 | 29 MB | ||
| Somat InField | 01/2004 | 1.4.0 | 23 MB | ||
| Somat InField | 01/2004 | 1.5.1 | 25 MB | ||
| Somat InField | 09/2006 | 1.6.2 | 25 MB | ||
| Somat InField | 06/2007 | 1.6.4 | 25 MB | ||
| Somat InField | 08/2008 | 2.0.0 | 28 MB | ||
| Somat InField | 05/2008 | 2.0.1 | 28 MB | ||
| Somat InField | 06/2008 | 2.1.0 | 29 MB | ||
| Somat InField | 04/2009 | 2.3.0 | 29 MB | ||
| Somat InField | 08/2009 | 2.4.0 | 29 MB | ||
| Somat InField | 09/2010 | 2.4.1 | 29 MB |
TCE
The eDAQ firmware and TCE software is for use with the eDAQ and eDAQ-lite data acquisition systems.
eDAQ Firmware
The eDAQ firmware and TCE software are now distributed and released separately. If upgrading from an earlier version you will need to download and install both the TCE and eDAQ firmware packages. Any eDAQ firmware with a version starting with 3.XX is compatible with any TCE software with a version starting with 3.XX. All firmware versions are Not Compatible with an eDAQ Classic ECPU Processor.
InField
A versatile field analysis software program optimized for use with Somat hardware.