PW12C
Robusta Cella di Carico da Piattaforma con Numerose Opzioni Addizionali, Max. Dimensioni Piattaforma 800 x 800 mm
The PW12C single-point load cell complies with the C3 Multi-Range accuracy class and provides precise weighing results. It is suited to be used in both static and highly dynamic applications, for instance, in checkweighers, for the weighing of building materials or the filling of fluid and gas. It provides optimal weighing results, owing to its integrated off-center load compensation, and is ideal for single-point applications involving large weighing platforms of up to 800 x 800 mm.
The PW12C comes with high stiffness and proven HBM strain-gauge technology, thereby demonstrating dynamics that are unique in the market. The single-point load cell has an individually adjustable overload protection mechanism. The PW12C is resistant to humidity and dirt due to its IP67 degree of protection. Its cable shield is connected to the measuring body and thus optimally protects the load cell against electromagnetic fields. An explosion-proof version of the PW12C is also available as well as a version with a balanced signal output for connection in parallel.
Precise results when weighing at high speed, owing to its high stiffness.
Robust for industrial measurement tasks, owing to its integrated overload stop.
Meets individual requirements, owing to the different maximum capacities and cable lengths available.
| Titolo / Descrizione | Lingua | Prodotti | Lingua | Tipi di contenuto |
|---|---|---|---|---|
| Prospetti tecnici | ||||
| PW12C - Data Sheet | English | |||
| PW12C - Datenblatt | German | |||
| PW12C - Prospetto dati | Italian | |||
| PW12C - データシート | Japanese | |||
| Brochures | ||||
| Analog single point load cells - Brochure | English | |||
| Analog single point load cells - Brochure | Russian | |||
| Analog single point load cells - Brochure | Simplified Chinese | |||
| Analoge Plattformwägezellen - Broschüre | German | |||
| Manuali d’istruzione | ||||
| Celle di carico da piattaforma - Istruzioni di montaggio | Italian | |||
| PW12C3 - Istruzioni di montaggio | Italian | |||
| PW12C3 - Mounting instructions | French, German, English | |||
| Single point load cells - Mounting instructions | French, German, English | |||
| Certificati | ||||
| PW12 - OIML Certificate | English | |||
| PW12 - Test Certificate | English, German | |||
| Declaration of Conformity | ||||
| PW12 - Dichiarazione UE di conformitá | Multi lingua | |||
| Explosion Protection: Declaration of Conformity | ||||
|
C16/C2/U2A/C2A/HLC/PW15AH/PW25/PW27/PW29/PW4L/RSC/RTN/Z6/Z7/PW10/PW12/PW17/PW16/PW22/PWS/SP4 - Dichiarazione UE di conformitá
Ex IIG for zone 1 and Ex IID for zone 21 |
Multi lingua | |||
|
PW4L/PW10/PW12/PW15/PW16/PW22/PWS/SP4/Z7 - Dichiarazione UE di conformitá
Ex IIG for zone 2 and Ex IID for zone 22 |
Multi lingua | |||
| Protezione contro le esplosioni | ||||
|
ATEX / .IECEx Zone 2/22 – Ex nA/tc - Note sulla sicurezza
PW4, PW10, PW12, PW15, PW16, PW22, PWS, SP4, Z7 (except 2t) |
French, English, German, Italian, Spanish, Portuguese | |||
|
ATEX / IECEx Zone 1/21 – Ex i - Note sulla sicurezza
C16, C2, U2, C2A, HLC, PW15AH, PW25, PW27, PW29, RSC, RTN, Z6, Z7, PW10, PW12, PW15, PW16, PW22, PWS, SP4, Z16, Z6R |
Italian, Portuguese, French, Spanish, German, English | |||
|
EAC Zone/Зона 2/22 – Ex nA/tc - Safety Instructions
PW10, PW12, PW15, PW16, PW22, PWS, SP4, Z7 (except 2t) |
Russian, English, German | |||
|
FM - Certificate of Compliance
C16, HLC, PW12, PW16, PW2, PW6, PW10, PW15, PW16, PWS, RSC, RTN, SP4, Z6F. |
English | |||
La tua offerta individuale
Consulenza tecnica gratuita
Risposta immediata dai nostri tecnici specializzati