PW16A
Cella di Carico da Piattaforma con Numerose Opzioni Addizionali. Dimensione massima della piattaforma 600 x 600 mm
The PW16A single-point load cell has a short settling time and is, thus, suitable for many industrial applications that involve high cycle rates. For instance, in checkweighers, filling of fluid and gas, or the weighing of building materials. The PW16A offers high stiffness and uses proven HBM strain-gauge technology, thereby providing precise results in compliance with the C3 Multi-Range accuracy class even when weighing at very high speeds.
The PW16A is the ideal solution that meets individual requirements, owing to its ten different maximum capacities, ranging between 30 and 660 kg, and many available options and cable lengths. It is ideal for single-point applications involving large weighing platforms up to 600 x 600 mm, owing to its integrated off-center load compensation. A version with a balanced signal output for connection in parallel is also an available option. The single-point load cell is based on the 6-wire technology and its cable shield is connected to the measuring body, thereby allowing it to provide dependable measured data, even in environments affected by electromagnetic fields. A test certificate confirms that the PW16A is approved for use in legal-for-trade applications. An explosion-proof version in compliance with IECEx+ATEX is also available.
Precisely measured data, even when weighing at high speeds, owing to HBM’s strain-gauge technology.
Suitable for use in a wide range of applications, with many different maximum capacities
Ideal for use in industrial applications, due to explosion-proofing and IP67 degree of protection
| Titolo / Descrizione | Lingua | Prodotti | Lingua | Tipi di contenuto |
|---|---|---|---|---|
| Prospetti tecnici | ||||
| PW16A - Data Sheet | English | |||
| PW16A - Data Sheet (Japanese) | Japanese | |||
| PW16A - Datenblatt | German | |||
| PW16A - Prospetto dati | Italian | |||
| PW16A - データシート | Japanese | |||
| Brochures | ||||
| Analog single point load cells - Brochure | English | |||
| Analog single point load cells - Brochure | Russian | |||
| Analog single point load cells - Brochure | Simplified Chinese | |||
| Analoge Plattformwägezellen - Broschüre | German | |||
| Manuali d’istruzione | ||||
| Celle di carico da piattaforma - Istruzioni di montaggio | Italian | |||
| PW16A - Istruzioni di montaggio | Italian | |||
| PW16A - Mounting instructions | French, German, English | |||
| Single point load cells - Mounting instructions | French, German, English | |||
| Certificati | ||||
| PW16A - OIML Certificate | English | |||
| PW16A - Test Certificate | English | |||
| Declaration of Conformity | ||||
| PW16 - Dichiarazione UE di conformitá | Multi lingua | |||
| Explosion Protection: Declaration of Conformity | ||||
|
C16/C2/U2A/C2A/HLC/PW15AH/PW25/PW27/PW29/PW4L/RSC/RTN/Z6/Z7/PW10/PW12/PW17/PW16/PW22/PWS/SP4 - Dichiarazione UE di conformitá
Ex IIG for zone 1 and Ex IID for zone 21 |
Multi lingua | |||
|
PW4L/PW10/PW12/PW15/PW16/PW22/PWS/SP4/Z7 - Dichiarazione UE di conformitá
Ex IIG for zone 2 and Ex IID for zone 22 |
Multi lingua | |||
| Protezione contro le esplosioni | ||||
|
ATEX / .IECEx Zone 2/22 – Ex nA/tc - Note sulla sicurezza
PW4, PW10, PW12, PW15, PW16, PW22, PWS, SP4, Z7 (except 2t) |
French, English, German, Italian, Spanish, Portuguese | |||
|
ATEX / IECEx Zone 1/21 – Ex i - Note sulla sicurezza
C16, C2, U2, C2A, HLC, PW15AH, PW25, PW27, PW29, RSC, RTN, Z6, Z7, PW10, PW12, PW15, PW16, PW22, PWS, SP4, Z16, Z6R |
Italian, Portuguese, French, Spanish, German, English | |||
|
EAC Zone/Зона 1/21 – Ex i - Safety Instructions
C16, C2, U2, C2A, HLC, PW15AH, PW25, PW27, PW29, RSC, RTN, Z6, Z7, PW10, PW12, PW15, PW16, PW22, PWS, SP4 |
English, German, Russian | |||
|
EAC Zone/Зона 2/22 – Ex nA/tc - Safety Instructions
PW10, PW12, PW15, PW16, PW22, PWS, SP4, Z7 (except 2t) |
Russian, English, German | |||
|
FM - Certificate of Compliance
C16, HLC, PW12, PW16, PW2, PW6, PW10, PW15, PW16, PWS, RSC, RTN, SP4, Z6F. |
English | |||
La tua offerta individuale
Consulenza tecnica gratuita
Risposta immediata dai nostri tecnici specializzati