Strain gauge amplifier – QuantumX MX1615B / MX1616B

The strain gauge amplifiers, QuantumX MX1615B and QuantumX MX1616B, are suitable for precise and safe data acquisition of strain gauges in full-bridge, half-bridge and quarter-bridge configuration, as well as for strain gauge based transducers, potentiometers, resistance thermometers (PT100) or normalized voltage (+/- 10V). This means that this data acquisition unit is an ideal choice whenever strains, forces and displacements are acquired and also temperature influences play a role, too. 

The MX1615B and MX1616B modules are equipped with 16 sensor inputs, arranged in a very compact housing. As a result, the MX1615B and MX1616B offer an unrivaled channel density in a small space. Typical application areas include static stress tests for FEM models, quasi-dynamic fatigue tests for life analysis, monitoring tasks, material investigations, residual stress analysis, maintenance tasks (e.g. for mechanical testing of PCB circuit boards), as well as for general recording of the load data in the field.

Like all QuantumX data acquisition modules, the MX1615B / MX1616B modules offer instant sensor detection via TEDS ("Plug & Measure"), and can be combined and scaled freely with all other QuantumX modules.

Precise

  • Patented circuitry (4-, 5-, 6-conductor technology, carrier frequency technology, as well as cyclic auto-adjustment on all channels)
  • Robust mechanism, which prevents electromagnetic and thermal interferences in the measurement result (e.g. due to inverter, high currents, electrical machines or temperature influences)
  • Individually configurable measuring rates up to 20 kS/s per channel and with high signal bandwidth.

Accurate, interference-free measurement results - for dynamic as well as static measurements. Thanks to the carrier-frequency method, you can count on clear results even when very high interferences occur and long cables are used.

Time-saving and efficient

  • Plug & Measure - the automatic channel configuration for each sensor
  • Instant calibration of sensors or plausibility check by internal shunt connection
  • Fast instrumentation using push-in plugs
  • Distributed concept and short, prefabricated sensor cables

Realize time and efficiency gains in measurement and analysis: through intelligently combined measurement chains and plug & measure technology. Mechanical voltages can be immediately visualized, stored or digitally forwarded.

Easy to integrate

  • Suitable for a wide range of ambient temperatures (-20 ° C ... + 65 ° C) with a robust design
  • Instant results with the help of the HBM catman software for data recording and data analysis
  • Real-time integration on the Ethernet fieldbus (CX27B), CAN (MX471B), or voltage output (MX878B)
  • Open software concept (Visual Studio .NET, LabVIEW, etc.)

A strain gauge amplifier that fits into your system landscape. That's how easy it is!

HBM catman: More than just data acquisition

catman data acquisition software simplifies the acquisition, visualization and analysis of your measurement data.

Learn  more

Available in 3 variants

120 or 350 Ohm

Strain gauge amplifier MX1615B: Strain gauge connection in full-, half- or quarter-bridge with 120 or 350 Ohm

350 or 1,000 Ohm

Strain gauge amplifier MX1616B: Strain gauge connection in full-, half- or quarter-bridge with 350 or 1000 OhmUlra-robust geschützt

Ultra-robust 

SomatXR MX1615B-R: Ultra-robust for use under adverse environmental conditions (120 or 350 Ohm)

QuantumX MX1615B/MX1616B - Product Literature and Downloads

Titolo / Descrizione Lingua
Prospetti tecnici
English
Chinese
Japanese
German
English
German
Brochures
English
Simplified Chinese
Japanese
English (US)
German
Portuguese
Manuali operativi
Multi lingua
Multi lingua
German
Italian
Chinese
English
Japanese
English, German
English, German
German, English
English
Italian
Accessori
Italian
English
German, English
Italian
Declaration of Conformity
Multi lingua
Multi lingua
Multi lingua
Multi lingua
Tech Notes

This TECH NOTE describes in general the digitalization path in QuantumX data acquisition modules, explaining anti-aliasing filter, analog to digital conversion, digital filtering, scaling, datarate and distribution of data within the data acquisition system or to a data sink whether this is a storage medium or gateway.

English

This TECH NOTE explains the highly accurate time sync mechanism Precision Time Protocol or short PTP, its advantages and its use in Test & Measurement applications.

English

This TECH NOTE shows available and tested PTP components together with HBM equipment and can be used as reference source giving you some recommendations.

English
Ricevi un'offerta!

Contatta il tecnico commerciale HBM della tua zona

Inviatemi:


Inizia la tua richiesta

Contatta il tecnico commerciale HBM della tua zona

Inviatemi:


Inizia la tua richiesta

La tua offerta individuale

Consulenza tecnica gratuita

Risposta immediata dai nostri tecnici specializzati

HBMshop Consulta prezzi, tempi di consegna e richiedi subito un preventivo.