VY Ponte Intero di Estensimetri con 4 Griglie di Misura VY Ponte Intero di Estensimetri con 4 Griglie di Misura | HBM

VY Full Bridge Strain Gauges with 4 Measuring Grids for Measurements on Tension/Compression Bars and Torsion Bars and for Determining Shear Stresses

VY full bridge strain gauges (SGs) have 4 measuring grids, which are arranged so that each is offset to the next at an angle of 90°. Typical applications for full bridge SGs include measurements on tension/compression bars and torsion bars and determining shear stresses as they occur in shear beams.

With types VY1 (0°/90° T full bridge) and VY4 (shear/torsion full bridge) we offer you strain gauges (SG) in various geometries and sizes, each available with temperature responses adapted to the following materials:

  • Ferritic steel (10.8 ppm/K; 6.0 ppm/°F); temperature matching code: 1
  • Aluminum (23 ppm/K; 12.8 ppm/°F); temperature matching code: 3
  • Austenitic steel (16 ppm/K, 8.9 ppm/°F); temperature matching code: 5
  • Silica/composite (0,5 ppm/K; 0.3 ppm/°F); temperature matching code: 6
  • Titanium and gray cast iron (9 ppm/K; 5.0 ppm/°F); temperature matching code: 7
  • Plastic (65 ppm/K; 36.1 ppm/°F); temperature matching code: 8
  • Molybdenum (5.4 ppm/K; 3.0 ppm/°F); temperature matching code: 9

Insert the temperature matching code in place of the placeholder “x” to get the ordering number of the strain gauge you need. Strain gauges marked with a # symbol are only available matched to aluminum, ferritic and austenitic steel

Strain gauges available in 120 and 350 Ohms

Measuring grid consists of constantan, measuring grid carrier is polymide

Fast delivery for preferred strain gauge types -  available from stock! 

 

Ordering number 

Nominal (rated) resistance

Dimensions [mm/inch]

Solder terminals

Preferred types

Measuring grid

Carrier

[Ω]

a

b

c

d


 

1-VY1x-3/120

120

3
0.118

7
0.276
13.5
0.531
13.5
0.531
LS5/71
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)
1-VY1x-6/120

120

6
0.236

14
0.551
23
0.906
23
0.906
LS5/71
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

 

 

Ordering number

Nominal (rated) resistance

Dimensions [mm/inch]

Solder terminals

Preferred types

Measuring grid

Carrier

[Ω]

a

b

c

d

 

1-VY4x-3/120

120

3
0.118

1.3
0.051

9.8
0.386
10
0.394
LS71
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-VY4x-6/120

120

6
0.236

2.7
0.106
18
0.709
17
0.669
LS4-
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-VY4x-3/350

350

3
0.118

1.2
0.047

9.8
0.386

10
0.394

LS7

1,3

Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-VY4x-6/350

350

6
0.236

2.7
0.106
18
0.709
17
0.669
LS4-
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

 

 

Ordering number

Nominal (rated) resistance

Dimensions [mm/inch]

Solder terminals

 

 

Preferred types

Measuring grid

Carrier

[Ω]

a

b

c

d

 

1-MY2x-6/120

120

6
0.236

-7.3
0.287
-LS7-
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-MY2x-15/350

350

15
0.591

-17
0.669
-LS51
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

 

Simplified Documentation and Parameterization

To optimize the measuring point documentation each strain gauge includes two stickers which can be placed next to the measuring point and near the measuring amplifier. Benefit from the parameter information directly in the measurement setup:

  • QR code that directly links to the data sheet of the respective strain gauge
  • The product and production batch numbers
  • The k-factor and a additional space for your notes
  • QR code containing the values of the individual strain gauge to simplify computer-aided parameterization or documentation with a scanner

Please note: newly produced strain gauges all come with the sticker in stock, strain gauges still in stock do not have this feature yet.

Find out more

VY: Ponte Intero di Estensimetri con 4 Griglie di Misura per Misurazioni su Barre di Trazione / Compressione e per Determinare le Sollecitazioni di Taglio

Gli estensimetri (ER) a ponte intero VY hanno 4 griglie di misura disposte a 90 ° una dall'altra. Le applicazioni tipiche per il ponte intero di ER comprendono le misurazioni su barre di trazione / compressione e su barre di torsione e per determinare le sollecitazioni di taglio su travi a taglio.

La HBM offre i seguenti estensimetri a ponte intero con 4 griglie di misura:

  • Ponte intero VY1 0°/90° T con diverse risposte in temperatura compensata per acciaio o su specifica del cliente (disponibile con resistenza nominale di 120 Ohm)
  • Ponte intero taglio / torsione VY4 con diverse risposte in temperatura compensata per acciaio, l'alluminio o su specifica del cliente (disponibile con resistenza nominale di 120 e 350 Ohm).

Ulteriori informazioni concernenti le misurazioni con gli VY1 e VY4 si trovano nel nostro opuscolo "Use of the Wheatstone Bridge Circuit" (Uso del circuito a ponte di Wheatstone) e nella pubblicazione "An Introduction to Measurements Using Strain Gauges" (Introduzione alle misurazioni con gli estensimetri).

La griglia di misura è di Costantana; il materiale di supporto della griglia è di Poliammide.

HBMshop Consulta prezzi, tempi di consegna e richiedi subito un preventivo.