Scheda Basic ISO da 1 MS/s (GN812)

La Scheda Basic ISO da 1 MS/s (GN812) è stata sostituita dalla Scheda Basic/IEPE ISO da 2 MS/s (GN815).

Caratteristiche Salienti

  • 8 canali analogici
  • Ingressi differenziali non bilanciati 
  • Campo d'ingresso da ±1 V a ±50 V 
  • Isolamento 250 V= 
  • Filtri digitali Bessel e FIR selezionabili dall'utente
  • Cadenza di campionamento di 1 MS/s 
  • Risoluzione di 16 bit
  • Memoria di 512 MB
  • BNC singoli isolati per ogni canale 

Product Literature

Titolo / Descrizione Lingua
Brochures
Italian
Chinese
Japanese
French
Multi lingua
German
Download: Technical Article / White Paper
English
English
Altro
Multi lingua
Multi lingua
Software

The GEN3i/GEN7i Cumulative Update Package contains a new version of the RTS IEEE1588 PTP driver and also adds device drivers for new Genesis Highspeed devices.


Date: 12/2016
Version: 6
Size: 134 MB
Multi lingua

Perception 32-bit version is only required for GEN2i systems and users running 32-bit Windows.

This 32-bit version of Perception includes "Full install", "Offline install" and "Free viewer install" - each installation with own set of features.

The Free viewer version of Perception software can be used free of charge.

Please note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems.


Date: 12/2016
Version: 7.00.16336
Size: 359 MB
Related Documents:
Multi lingua

Perception Enterprise (1-PERC-E64) is no longer required to run the 64-bit version of Perception. Therefore all Perception version are available in 64-bit.

This 64-bit version of Perception includes "Full install", "Offline install" and "Free viewer install" - each installation with own set of features.

The Free viewer version of Perception software can be used free of charge.

Please note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems.


Date: 12/2016
Version: 7.00.16336
Size: 382 MB
Related Documents:
Multi lingua

Software programming tool to read the proprietary PNRF (Perception Native Recording File) file format.


Date: 12/2016
Version: 7.00.16336
Size: 7 MB
Related Documents:
Multi lingua
Contatti Prego, contattateci se desiderate conoscere cosa può offrirvi la HBM.