Tested and certified
Input Card for High Voltage ISO: 1000V - GN610B, GN611B
Tested up to 6.4 kV, the reinforced isolation allows for safe measurements up to 600 V RMS CAT II (IEC61010-1:2010 safety standard): The six isolated balanced differential input offers voltage ranges from ± 10 mV to ± 1000 V
- GN610B: 18 bit resolution, 2 MS/s
- GN611B: 18 bit resolution, 200 kS/s
Besides the instantaneous values, the realtime cycle detection allows for cycle based real-time calculations like TrueRMS on all analog channels as well as torque, angle and speed on all timer counter channels simultaneously.
The real-time formula database calculators option offers an extensive set of math routines to solve almost any real-time mathematical challenge like obtaining mechanical power and/or multi-phase (not limited to three) electric power (P, Q, S) or even efficiency calculations.
Safe
1 kV RMS CAT IV probe
5 kV RMS certified probe
Fast
- Sample rates from 0.1 S/s to 200 kS/S or 2 MS/s per channel
- 18 bit resolution
- User-selectable analog/digital filters
High performance
Real Time
Real time formula database
Real-time cycle based calculators
Triggering on real-time results
True real time calculations