Webinar: Fatigue and durability testing

 

The webinar describes the laboratory tests commonly used to determine the fatigue life of materials and structures for lightweight construction of vehicles, machinery and components. Besides long-term dynamic fatigue tests, this also includes static load tests or model verification tests. Live demonstrations will illustrate how these tests can easily be set up and run in practice, and how test data can be recorded and analyzed efficiently.

In this webinar, you will learn:

  • How to save time during the configuration of DAQ systems for durability tests
  • How to reduce efficiently the volume of recorded data in long-term tests

Speaker:

Dr. Karl-Michael Nigge

Head of Product Management for DAQ Systems and Software

Contact:

Karl-Michael.Nigge@hbm.com 

 

Rolf Mendel

Senior Project Manager Measurement systems with high channel counts

Contact:

rolf.mendel@hbm.com 


HBM Products and Solutions for Fatigue and Durability Testing

Serie Y: ampia scelta per le applicazioni standard
La serie universale per misure di deformazione: con oltre 2.000 diversi tipi, la scelta giusta praticamente per qualsiasi compito di misura
QuantumX MX1615B/MX1616B
L’amplificatore per estensimetri ideale misurare tutte le grandezze meccaniche: per tutti i sensori con configurazione full-bridge o quarter-bridge
Contatti Prego, contattateci se desiderate conoscere cosa può offrirvi la HBM.