The European Hygienic Engineering and Design Group connects industry, research, and legislation with the common goal of ensuring the quality and safety of foodstuffs.
Dedicated workgroups interpret EU directives on hygiene for food processing machinery, such as EN 1672-2 and EN ISO 14159 or the EC Directive 2006/42/EC, into guidelines for equipment manufacturers and users. To prevent contamination during food production and packaging processes, each component must be ‘hygienically designed‘, as well as installed and used correctly. Therefore, the published guidelines provide information on the design, installation, operation, maintenance, and cleaning of production plants.
EHEDG test procedures and certificates ensure compliance with EU legislation, so that businesses purchasing and using EHEDG-certified products or machine components are guaranteed conformity with legal requirements.
Knowledge exchange is also encouraged during training courses and member congresses.