ICP-Type Signal Conditioning Module
The Somat ICP-Type Signal Conditioning Module (EICP) is a part of a family of signal conditioners for the eDAQ and eDAQlite HLS layers.
Somat ELCOM - Somat eDAQlite Vehicle Network Communications Layer
The Somat ELCOM Vehicle Network Communications Layer (1-ELCOM-2) offers three dedicated CAN device interfaces, a vehicle bus module (VBM) interface and a GPS communications port designed to work with Somat GPS devices. All interfaces use a Somat M8 female bulkhead connector.
The ELCOM is an extremely versatile layer, providing a direct correlation between vehicle bus channels with physical data (e.g. analog, thermocouple and frequency) as well as GPS. Up to 254 vehicle bus channels can be recorded per input, allowing total eDAQlite system channel counts to be virtually limitless. Unlike other data acquisition products, vehicle bus channels do not consume any analog inputs. In fact, all 254 channels are input directly through a single connector.
The ELCOM can be used as a passive eavesdropper on the controller network or, when needed, can become an active participant, making frequent requests for specific information. The ELCOM layer utilizes a simple logical masking scheme to identify required frames in an easily managed textual database which identifies where a unique message is within the frame. These methods allow for a short learning curve and easy manipulation using tools such as Microsoft Excel® where parameter group numbers (PGN), parameter identifiers (PID) or even direct address information can be added or modified.
The ELCOM layer comes with many predefined databases, such as J1939 and OBDII, simplifying access to standard information. Includes (4) 2-meter SAC-TRAN-MP-2 Transducer Cables (1-SAC-TRAN-MP-2-2).

The Somat ICP-Type Signal Conditioning Module (EICP) is a part of a family of signal conditioners for the eDAQ and eDAQlite HLS layers.

The Somat M8 Hex Nut Wrenches (HDW-0034-00) work with the Somat M8 transducer and extension cables for both the eDAQ and eDAQlite.

The Somat Strain SMART Module (SMSTRB4-xxx) is a part of a family of signal conditioners for the eDAQ and eDAQlite HLS layers. The Strain SMART Module provides excellent strain gauge signal conditioning with support for ¼-‚ ½- and full-bridges.

The Somat Thermocouple SMART Module (SMITC) is a part of a family of signal conditioners for the eDAQ and eDAQlite HLS layers.

The Somat SAC-EXT-MF-0.4 Extension Cable (SAC-EXT-MF-0.4) is a high-quality 0.4 meter pre-molded cord et with Male/Female SoMat M8 connectors.

The Somat Extension Cable (SAC-EXT-MF-2) is a high-quality 2 meter pre-molded cord set with Male/Female Somat M8 connectors.

The Somat SAC-EXT-MF-5 Extension Cable (SAC-EXT-MF-5) is a high-quality 5 meter pre-molded cord set with Male/Female Somat M8 connectors.

The Somat SAC-EXT-MF-10 Extension Cable (SAC-EXT-MF-10) is a high-quality 10 meter pre-molded cord set with Male/Female Somat M8 connectors.

The Somat SAC-EXT-MF-15 Extension Cable (SAC-EXT-MF-15) is a high-quality 15 meter premolded cord set with Male/Female Somat M8 connectors.

The Somat Transducer Cable (SAC-TRAN MP-2) is a high-quality 2 meter pre-molded cord set with tinned pigtail wires for transducer wiring.
Click here to purchase SoMat cables and accessories online

The Somat Transducer Cable (SAC-TRAN-MP-10) is a high-quality 10 meter pre-molded cord set with tinned pigtail wires for transducer wiring.

The E-AC/15 is a high-quality 15 volt DC power supply that provides power to an eDAQ or eDAQlite from a standard 120/240 volt supply.