Polyurethane-insulated copper wire
Polyurethane-insulated copper wire with a cross section of 0.04 mm2, 25 m in length.
PVC ribbon cable - PVC flat strip cable
PVC insulated flat band strip cable consisting of six leads with a cross section of each 0.14 mm2 (0.0002 sq.in.), 50 m (164 ft) per reel, resistance 0.131 Ohm/m (0.04 Ohm/ft).
ジャンパーワイヤ
Fluoropolymer- 絶縁 ジャンパーワイヤ、横断面 0.05 mm2、黄色、1リール 100 m per reel、抵抗値 0.34 Ohm/m
Flexible wire
Fluoropolymer絶縁加工フレキシブルワイア -
断面積:0.24mm2
芯:19
外周:0.9mm
1リールあたり:100m
抵抗:0.0741Ω/m
Very flexible wire
For internal, exposed wiring of transducers; cross section of 0.04 mm2 (7.75 キ 10-5 sq.in.) with 20 cores and 0.6 mm (0.024 inch) outer diameter, resistance 0.417 Ohm/m (0.127 Ohm/ft), permissible temperature +70 ーC (158ーF), 25 m (82 ft) per reel, PVC insulation.