QuantumX CX22B QuantumX CX22B | HBM

QuantumX CX22B: テストや監視用の高性能データレコーダ

データレコーダQuantumX CX22Bは、汎用性が高く、多彩な機能を分散処理できる QuantumXシリーズと完全に統合できます: 機械、電気、熱関連の計測量、 または、車両用バスからの信号、カメラ、車軸分力計、GPSなど をすべて、直接装置内に、 最大5MS/sの総合サンプルレートで収集、分析、記録します。PCの接続は不要です。

catmanソフトウェアで解析を簡単に実施

catman は例えば、データレコーダQuantumXのモバイルアプリケーションなどの計測データのパラメータ化、収集、および表示を簡素化します。またCatmanは、追加パッケージをレコーダ本体上またはホストPC上に搭載して機能性を高めることが可能です。

CAD図面をダウンロードする
QuantumX CX22B-W 製品CAD図面
QuantumX CX22B-W アクセサリCAD図面

日本国内販売モデルはCX22Bとなります。ワイヤレスでの使用には別途ワイヤレスルータが必要です。
詳細はこちらからお問い合わせください。

Product literature

タイトル/詳細言語
データシート
QuantumX CX22B-W/CX22B - Data Sheet English
QuantumX CX22B-W/CX22B - Datenblatt German
QuantumX CX22B-W/CX22B - データシート Japanese
QuantumX CX22B-W/CX22B - 数据表 Chinese
ブローシャー
QuantumX - Brochure English
QuantumX - Brochure (US-Version) English (US)
QuantumX - Broschüre German
QuantumX - Folheto Portuguese
QuantumX - ブローシャー Japanese
QuantumX - 小冊 Chinese
操作マニュアル
HBM Common API - User Manual English
HBM LabVIEW Driver - User Manual English
QuantumX - Bedienungsanleitung German
QuantumX - Operating Manual English
QuantumX - 設置マニュアル Japanese
QuantumX - 操作說明 Chinese
QuantumX CANape Driver - Operating Manual English, German
QuantumX CANbus - Operating Manual English, German
QuantumX CX22B / CX22B-W - Operating Manual German, English
QuantumX CX22B / CX22B-W - Operating Manual Chinese
アクセサリ
QuantumX / SomatXR - Uninterruptible Power Supply - Data Sheet English
QuantumX / SomatXR - Unterbrechungsfreie Stromversorgung - Datenblatt German
QuantumX BPX001/BPX002/BPX003 Backplane - Information English, German
QuantumX BPX002-SIDE Desktop-Kit – Information English, German
QuantumX case clips (CASECLIP) - Istruzioni di montaggio Italian
QuantumX case clips (CASECLIP) - Mounting Instructions English
QuantumX Portamoduli BPX001 - Informativa Italian
ドライバ
HBM CANape Driver 32-bit

The driver allows you to integrate all QuantumX / SomatXR measurement modules in CANape 13.0, 14.0, 15.0 and 16.0.

Date: 06/2018  |  Version: 4.1.5  |  Size: 11 MB
関連情報: Release Notes

多言語
HBM CANape Driver 64-bit

The driver allows you to integrate all QuantumX / SomatXR measurement modules in CANape 17.0 and 18.0.

Date: 01/2021  |  Version: 4.1.6  |  Size: 12 MB
関連情報: Release Notes

多言語
HBM Common API 6.2

The HBM Common API enables users to develop their own PC software application, integrating DAQ systems like QuantumX, SomatXR, PMX and MGCplus.

The download includes the free of charge API as well as documentation and example programs in C#.

Date: 01/2022  |  Version: 6.2  |  Size: 28 MB
関連情報: Release Notes

多言語
HBM DIAdem Driver

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in DIAdem (32 and 64 Bit). Only available in German language. Please see the Release Note for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased.

Date: 03/2024  |  Version: 1.4.0  |  Size: 67 MB
関連情報: Release Notes

多言語
HBM LabVIEW Driver 32-bit

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased.

Date: 02/2021  |  Version: 4.0  |  Size: 24 MB
関連情報: Release Notes

多言語
HBM LabVIEW Driver 64-bit

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased.

Date: 02/2021  |  Version: 4.0  |  Size: 24 MB
関連情報: Release Notes

多言語
Declaration of Conformity
1-KAB, K-KAB (cable)- 適合宣言 多言語
CX22B(-R)-W - EU Declaration of Conformity 多言語
QuantumX - EU Declaration of Conformity 多言語
QuantumX - Product Type Pattern Approval Russia 2012 Russian
QuantumX - Product-Type Pattern Approval Russia 2017 Russian
ソフトウェア
catman Easy / AP / PostProcess

Software for data acquisition, visualization, analysis and reporting of measurement data for your PC or QuantumX/SomatXR Data Recorder.

Date: 09/2023  |  Version: 5.6.2  |  Size: 473 MB
関連情報: Release Notes

多言語
HBM Device Manager

The HBM Device Manager is a service tool to scan the network for available HBM devices.

Date: 12/2019  |  Version: 2.0  |  Size: 7 MB
関連情報: Release Notes

多言語
PROFINET GSDML File

GSDML file and picture for QuantumX / SomatXR CX27C Gateway

Date: 06/2018  |  Version: V2.33  |  Size: 5 KB

多言語
QuantumX / SomatXR System Package

Hint: Please unzip the package and then execute “start.exe” to install:

• MX Assistant

• HBM Device Manager

• All manuals, datasheets, step files, online help files, leaflets, etc.

Date: 07/2023  |  Version: 4.14.1  |  Size: 609 MB
関連情報: Release Notes EN
Release Notes DE

多言語
Tech Notes
TECH NOTE - QuantumX Data Recorder operated by Apple’s iPad

This Tech Note describes how to operate a QuantumX Data Recorder CX22B-W by an iPad tablet from Apple wirelessly.

English
Integrating Kistler RoaDyn® Wheel Force Transducers into QuantumX / SomatXR Data Recorder

This Tech Note describes how to connect and acquire data from RoaDyn / KiRoad Performance with the central Data Recorder CX22B from the QuantumX or SomatXR series.

English
TECH NOTE - 3rd Party Device Integration into catmanAP or QuantumX Data Recorder CX22B‐W 

This Tech Note describes how to integrate data from a 3rd party device via RS232 into the data file recorded with QuantumX Data Recorder CX22B‐W. The shown example uses the Visual Basic for Application scripting engine, called EasyScript integrating additional signals. Easy Script  is part of catmanAP or can be added as plug‐in to CX22B‐W.

English
TECH NOTE - IEEE1588:2008 Precision Time Protocol in Data Acquisition and Testing

This TECH NOTE explains the highly accurate time sync mechanism Precision Time Protocol or short PTP, its advantages and its use in Test & Measurement applications.

多言語
TECH NOTE - IEEE1588:2008 PTPv2-Switches and Grandmaster Clocks

This TECH NOTE shows available and tested PTP components together with HBM equipment and can be used as reference source giving you some recommendations.

多言語
TECH NOTE - QuantumX Data Recorder and GPS / GNS / IMU

This Tech Note describes satellite based position measurement in general and its value in mobile data acquisition and analysis, helpful in many different applications and industries. It describes different sensors and Inertial Measurement Units (IMU) and the HBM tool chain QuantumX data acquisition system, catman and GlyphWorks for post-process data analysis.

English
TECH NOTE - QuantumX Data Recorder and Video Camera integration

This Tech Note describes the use of video in general and its value in mobile or stationary data acquisition jobs. It describes different types of cameras and recording of its video stream with the QuantumX Data Recorder CX22B-W. It also describes video based data analysis in catman from HBM.

English
TECH NOTE - Using the QuantumX Data Recorder CX22B-W as Gateway

This Tech Note describes how to prepare the QuantumX Data Recorder as a gateway so that you can route all incoming data from modules to a PC via the CX22B-W and Gigabit Ethernet. The following graphics show the system used in a distributed and in a centralized configuration (integrated into a backplane).

English
TECH NOTE: Integrating GPS / GNSS / IMU Sensors into QuantumX or SomatXR Data Recorder for Mobile Data Acquisition and Map Based Data Analysis

This Tech Note describes satellite-based position measurement in general and its value in mobile data acquisition and analysis.

多言語
TECH NOTE: Using WLAN in large scale measurement and telemetry applications

This Tech Note describes why WLAN is one of the most suitable wireless network technologies for large scale measurement and telemetry applications. It will show its potential, advantages and challenges, as well as how it’s already used in real life applications.

English
HBMshop 価格・納期の確認、クイック見積もりはこちらから