MGCplus: あらゆるデータ収集に使用できるオールラウンダー
HBMの汎用データ収集システムMGCplusは、校正、材料試験、疲労試験など、多様なアプリケーションに使用されています。ひずみ、力、変位、トルク、電圧、電流、温度など様々な種類のデータが収集できます。汎用性に優れたMGCplusは、世界で最も評価の高いデータ収集システムの1つとなっています。MGCplusは、センサからソフトウェアまでの計測チェーンにおいて、データの互換性が確保されています。
MGCplusシリーズ: テストラボ用ロングセラー
HBMの汎用データ収集システムMGCplusは、校正、材料試験、疲労試験など、多様なアプリケーションに使用されています。ひずみ、力、変位、トルク、電圧、電流、温度など様々な種類のデータが収集できます。汎用性に優れたMGCplusは、世界で最も評価の高いデータ収集システムの1つとなっています。MGCplusは、センサからソフトウェアまでの計測チェーンにおいて、データの互換性が確保されています。
MGCplusは、HBMの高精度センサ、変換器、データ収集ソフトウェアcatmanと組み合わせることで、20,000チャンネルまで拡張可能な、信頼性の高い計測チェーンが構築できます。
ノイズを抑えた計測値を保証:
MGCplusでは大ひずみ計測時に直線性がどのように補償されるのかを解説します。
何千もの計測チャンネルを一覧表示:
catman Enterpriseソフトウェアを使って多チャンネルを設定し、データを表やグラフで可視化する方法をご紹介します。
MGCplusは最大限の柔軟性が得られるモジュール型システムです。特定のタスクへの適用も、わずか数ステップで簡単に行えます。システムには次のコンポーネントが含まれます。
More than just a gateway to the PC — a smart processor:
The optimal solution for particularly fast and precise data acquisition that offers the following features:
The perfect solution for high channel counts and a wide range of sensors:
*on request
catman software from HBM bundles perfectly with MGCplus. The software allows a remarkable visualization of your sensor and digital data, stores data in a robust binary format, can be automated, analyses data on the fly or in post-process mode and generates test reports.
タイトル/詳細 | 言語 | 製品 | 言語 | 技術資料のタイプ |
---|---|---|---|---|
データシート | ||||
MGCplus - Caractéristiques techniques | French | |||
MGCplus - Data Sheet | English | |||
MGCplus - Datenblatt | German | |||
MGCplus - 數據表 | Chinese | |||
MGCplus – Data Sheet (Supplement for AP816i) | English | |||
CAD Step Files | ||||
MGCplus - CAD Download (Step File) | 多言語 | |||
ブローシャー | ||||
MGCplus - Brochure | English | |||
MGCplus - Broschüre | German | |||
操作マニュアル | ||||
HBM Common API - User Manual | English | |||
HBM LabVIEW Driver - User Manual | English | |||
MGCplus - Bedienungsanleitung | German | |||
MGCplus - Operating Manual | English | |||
ML70B - Bedienungsanleitung | German | |||
ML71B - Bedienungsanleitung | German | |||
ML71B - Manuel d’emploi | French | |||
ML71B - Operating Manual | English | |||
ML71BS6 - Bedienungsanleitung | German | |||
ML77B - Bedienungsanleitung | German | |||
ML77B - Manuel d’emploi | French | |||
ML77B - Operating Manual | English | |||
ML78B - Bedienungsanleitung | German | |||
ML78B - Manuel d’emploi | French | |||
ML78B - Operating Manual | English | |||
VT810/815i - Operating manual | English, German | |||
アクセサリ | ||||
Kab 11/00-24 - Data Sheet
(Accessory cable for MGCplus VT distributor boards) | English | |||
Kab 11/00-24 - Datenblatt
(Zubehör-Kabel für MGCplus VT-Verteilertabletts) | German | |||
ドライバ | ||||
HBM Common API 6.2
The HBM Common API enables users to develop their own PC software application, integrating DAQ systems like QuantumX, SomatXR, PMX and MGCplus. The download includes the free of charge API as well as documentation and example programs in C#. Date: 01/2022
|
Version: 6.2
|
Size: 28 MB
| 多言語 | |||
HBM DIAdem Driver
The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in DIAdem (32 and 64 Bit). Only available in German language. Please see the Release Note for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased. Date: 05/2020
|
Version: 1.2.1
|
Size: 66 MB
| German | |||
HBM LabVIEW Driver 32-bit
The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased. Date: 02/2021
|
Version: 4.0
|
Size: 24 MB
| 多言語 | |||
HBM LabVIEW Driver 64-bit
The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased. Date: 02/2021
|
Version: 4.0
|
Size: 24 MB
| 多言語 | |||
Declaration of Conformity | ||||
1-KAB, K-KAB (cable)- 適合宣言 | 多言語 | |||
MGCplus - EU Declaration of Conformity | 多言語 | |||
その他 | ||||
ML38B Calibration Supplement
Information about the polynomial based on the calibration data stored in the ML38B Information zu dem im ML38B abgelegten Polynom auf Basis der Kalibrierdaten | English, German | |||
ファームウェア | ||||
MGCplus CP52 Firmware
Firmware package for CP52 Necessary tools: MGCplus Assistant 4.0 or higher, catman Easy/AP 5.1 or higher, catman Enterprise 7.1 or higher Date: 09/2023
|
Version: 5.8.4.6773
|
Size: 26 MB
| 多言語 | |||
ソフトウェア | ||||
HBM Device Manager
The HBM Device Manager is a service tool to scan the network for available HBM devices. Date: 12/2019
|
Version: 2.0
|
Size: 7 MB
| 多言語 | |||
MGCplus Firmware
Archive including all current firmware files for all MGCplus and MGCsplit amplifier system components. The archive must be recursively unpacked into the firmware download directory "...download", i. e. including all subdirectories. The Zip file includes the following firmware versions:
Date: 06/2018 | Version: 3.34 zhx | Size: 16 MB | 多言語 | |||
MGCplus MGCpLoad
MGCplus Firmware Loader MGCpLoad. Firmware download program for Windows XP, 7 and 10. Date: 03/2017 | Version: 3.5.7 | Size: 1 MB | 多言語 | |||
MGCplus ML71 CAN
ML71 CAN database for SAE J1939. Date: 11/2000 | Version: P1.20 | Size: 5 KB | 多言語 | |||
MGCplus ML77 GSD Editor
GSD Editor for ML77(B). Date: 03/2003 | Version: V1.2.1 | Size: 5 MB | 多言語 | |||
MGCplus ML77 Profibus DP
PROFIBUS DP GSD and GSE files for ML77: German version: GSD file, English version: GSE file. Date: 05/2006 | Version: 2.17 | Size: 12 KB | 多言語 | |||
MGCplus Source code (GPL)
Date: 10/2011 | Size: 88 MB | 多言語 | |||
MGCplus System CD
English | Deutsch Includes MGCplus Assistant (version 4.1.0.42) Date: 11/2018 | Version: 4.1.0.42 | Size: 369 MB | 多言語 | |||