WTX120 WTX120 | HBM

工業用計量コントローラ WTX120

高精度高分解能で最大8台のひずみゲージ式ロードセルを接続可能

工業用計量コントローラWTX120はひずみゲージ式のアナログロードセルを接続できる計量インジケータ。DINレールへの取り付けが可能で、注入、充填、分別などを扱うプラントや装置に組み込むことにより最新の計量エレクトロニクスシステムを構築できます。Ethernetやフィールドバス用のインタフェースも装備され標準的な製造ライン用の制御システムにも簡単に統合できます。押しボタン式で扱いやすく、液晶ディプレイの採用やナビゲーション機能により作業負荷を軽減しています。さらにHBMのパワフルな計量ソフトウェアPanelXも付属し、設置後のパラメータ設定や保守も容易です。

 

Watch WTX' latest webinar on how to get the most out of your weighing technology application!

ネットワーク接続性

  • 産業用インターネット(PROFINET、EtherNet/IP、Modbus-TCP) およびフィールドバス(PROFIBUS DP)インタフェース
  • アナログ出力(mA、V/DC)、デジタル入出力、シリアル・インタフェース(RS485、RS232) 
  • ディジーチェーン用ネットワークスイッチ内蔵

次世代志向の多様なネットワークインタフェース

簡単操作

  • 5つの押しボタンと液晶パネルで簡単スタートアップ
  • HBMの計量ソフトウェアPanelX付属
  • 標準Ethernetインタフェース搭載

操作性の高さ:現場での作業開始が素早く簡単(例:追加ツールなしで校正可能)。計量ソフトウェアPanelXによる遠隔操作も可能

最高の計量技術が結集

  • 動的な注入や充填工程に最適な機能 
  • 業界最高クラスの30,000目量
  • 毎秒800回の高速計量

業界最高クラスの技術水準をもつ計量インジケータを選択

コンポーネントを超えて:HBMの完全な計量チェーンを構築

WTX120は単なるハイクラスの計量コンポーネントの提供だけでなく、センシングからソフトウェアによる分析まで、お客様のニーズに応える完全な計量チェーン構築をサポートします。世界スタンダードの計量技術を提供する市場リーダーとして、HBMは必要なサービスを必要な場所とタイミングでお客様にご提供します。

WTX120 (様々なアングルからの画像)

技術資料ダウンロード

タイトル/詳細言語
データシート
WTX120 - Технический паспорт Russian
WTX120 - Caractéristiques technique French
WTX120 - Data Sheet English
WTX120 - Datenblatt German
WTX120 - Folha de dados Portuguese
WTX120 - Hoja de características Spanish
WTX120 - Prospetto dati Italian
WTX120 - データシート Japanese
WTX120 - 數據表 Chinese
操作マニュアル
WTX120 - Navigation Pilot English
WTX120 - Operation Manual English, German
WTX120 - инструкция по эксплуатации Russian
安全指示書
WTX120 - Safety Instructions English, German, French
各種証明書
WTX120 - Baumusterbescheinigung German
WTX120 - Bewertungszertifikat German
WTX120 - Evaluation Certificate English
WTX120 - OIML Certificate English
WTX120 - PROFINET IO Certificate English
WTX120 - Type Examination Certificate English
Declaration of Conformity
1-KAB, K-KAB (cable)- 適合宣言 多言語
WTX120 - EU Declaration of Conformity 多言語
WTX120 - ODVA Declaration of Conformity English
Device Descriptions
WTX120 EtherNet/IP EDS

Device Description for EtherNet/IP versions

Date: 10/2017  |  Version: 3.21.1  |  Size: 5 KB

多言語
WTX120 Profibus-DP GSD

Device Description for Profibus versions

Date: 03/2017  |  Version: 2.00  |  Size: 6 KB

多言語
WTX120 PROFINET GSDML

Device Description for Profinet version

Date: 03/2017  |  Version: 2.32  |  Size: 5 KB

多言語
ファームウェア
WTX110 and WTX120 Firmware

Firmware for WTX110 and WTX120. Unpack the zip-file and upload the zfw-file with the WTX-Firmware-update tool into the WTX device.

Date: 07/2022  |  Version: 2.1.0  |  Size: 19 MB
関連情報: Release Notes

多言語
ソフトウェア
Automation-API WINDOWS Library and Software-Example

The HBM Automation API (Application Programming Interface) is an opensource interface that allows to access the functionality of various devices via Ethernet, WTX110, WTX120 and DSE-HIE. This enables to quickly create own application programs optimally adapted to your applications.

It includes the links to download the API from GIT-HUB github.com/HBM/Automation-API , a detailed manual with How-To´s and Ready-made examples to get started in only minutes with MS-Visual-Studio, also an EXE-Example to connect and operate DSE and WTX devices without software-environment.

Legal notice: The code and example does not imply any warranty or guarantee.

Date: 02/2021  |  Version: 1.0  |  Size: 453 KB

多言語
HBM Device discovery

Java tool for finding HBM devices in Ethernet-networks even with non-configured network-settings. Unzip and copy the file to the PC and run it. All HBM devices will be shown in the network. Right mouse-click opens a menu to read and setup the device network-settings. Note: Java has to be installed on the PC.

Date: 03/2018  |  Size: 270 KB

多言語
PanelX

Panel software for:

  • WTX Series
  • PAD Digital Transducer Electronics
  • FIT load cells (FIT/4, FIT/5, FIT5A, FIT7A, FIT5X)
  • Digital load cells (PW15iA, PW15AHi, PW20i, C16i, C16i3, LCMC)
  • AD/AED electronics (AD103C, AD104C, AD105C, AD105D)

Download, unzip and install the Tool on a PC with Windows 7/8/10/11 or 12.

Date: 09/2023  |  Version: 2.2.0  |  Size: 26 MB
関連情報: Release Notes

多言語
Progressive-Web-Application (PWA) for WTX Weighing-Terminals

The WTX-PWA (Progressive-Web-Application) is a web-based Grafical-User-Interface which allows an easy operation and visualization of WTX on each terminal / mobile device with Web-Browser.

This package includes the links to download the WTX-PWA wtx-setup.hbm.com , and a Quick-start manual for the WTX-PWA.

Legal notice: The code and example does not imply any warranty or guarantee.

 

Date: 02/2021  |  Version: 1.0  |  Size: 439 KB

多言語
WTX110 and WTX120 Firmware Update Tool

Firmware-Update Tool for WTX110 and WTX120. Download, unzip and install the Tool on a PC with Windows 7/8/10/11.

Start it, scan for WTX, select the WTX firmware and run the update until it is successfully finished. Don't disconnect power-supply to WTX during the Firmware-update.

Date: 06/2022  |  Version: 0.9.4.0  |  Size: 2 MB

多言語
WTX120 CAE data for ePLAN Electric P8

Macro-project containing CAE data for ePLAN Electric P8.

Date: 01/2021  |  Version: 1.0  |  Size: 29 MB

多言語
WTX120 Example Modbus Project

This example considers a simple example for a Modbus-integration with WTX120 to a Schneider PLC with So-Machine.

Legal notice: This example does not imply any warranty or guarantee.

 

Date: 06/2020  |  Version: 1.0  |  Size: 1 MB

多言語
Tech Notes
WTX120 Example Profinet Project

This example considers a simple example for a Profinet-integration with WTX120 to a Raspberry-PI 4B PLC with Codesys.

Legal notice: This example does not imply any warranty or guarantee.

 

Date: 03/2020  |  Version: 1.0  |  Size: 50 MB

多言語
WTX120 Example Profinet Project

This example considers a simple example for a Profinet-integration with WTX120 to a Siemens S7-1200 PLC with TIA-portal.

Legal notice: This example does not imply any warranty or guarantee.

 

Date: 09/2022  |  Version: 1.0  |  Size: 3 MB

多言語
WTX-TechNotes.zip

This is a collection of technical application reports for requirements around WTX.

They show a step-by-step solution up to the running project.

Available languages: English

  • Printer connection and setup via USB or Ethernet(TCP/IP) to WTX110 and WTX120
  • Remote display connection via Ethernet(TCP/IP) to WTX110 and WTX120
  • Corner-adjustment with WTX110-D and HBM Digital load-cells (RS485)

Legal notice: The examples given are intended to illustrate the solution and integration into WTX.

The examples do not imply any warranty or guarantee.

Date: 04/2022  |  Size: 4 MB

多言語
HBMshop 価格・納期の確認、クイック見積もりはこちらから