Wires & stranded wires Wires & stranded wires | HBM

Cables, Jumper Wires, and Stranded Wires for the Internal Wiring of Strain Gauges in Transducers and Sensors

Our range of cables, stranded wires, and wires will give you the option to buy the exact accessories that you need for wiring strain gauges in transducers and sensors. Additionally, click here to find an entire list of products that can cater to the wiring requirements of strain-gauge bridges.

PVC-insulated very flexible stranded wire

The PVC-insulated, extremely flexible stranded wire can be used for the internal wiring of strain gauges in transducers and sensors.

Please note that the flexible stranded wire is NOT resistant to the following chemicals: esters, chlorinated hydrocarbons, ketones, aromatics, benzene, liquid halogens, concentrated nitric acid, and aqueous solutions depending on the plasticizer.

  • Thermal resistance extent:temporarily: 105°C, permanently: up to 70°C
  • Cross-section diameter: 0.04 mm2 (multi-wire)
  • Outer diameter: 0.6 mm
  • Sales unit: 25 m per reel
  • Resistance: 0.417 Ω/m

Buy Now

Polyurethane-insulated copper wire (paint-insulated copper wire)

The polyurethane-insulated copper wire (paint-insulated copper wire) can be used for the internal wiring of strain gauges in transducers and sensors.

The paint-insulated copper wire is NOT resistant to the following chemicals: strong acids, strong alkalis, alcohols, aromatics, saturated steam, and hot water.

  • Thermal resistance extent: temporarily: 175°C, permanently:  -40°C to +155°C
  • Cross-section diameter: 0.04 mm2
  • Sales unit: 25 m per reel
  • Resistance: 0.131 Ω/m

Buy Now

HBMへのお問合せ HBMやHBMの製品について「もっと詳しく知りたい」、「わからないことがある」、「こんな製品を探している」などございましたら、お気軽に下記お問合せフォームでご連絡ください。