HBM launches new pressure transducer series

Carrying out reliable pressure tests within confined areas, such as gearboxes or coolant systems, is now a much simpler process for engineers with the launch of HBM’s miniature pressure transducer series - P60.

As the pressure transducer is compact, lightweight and easy to install, it qualifies to be used in many industries, such as automotive, aerospace, rail transport or ships. With a pressure range up to 200 bar, the transducer’s also ideal for R&D of gearboxes, periphery parts for combustion engines, hydraulic clutches and water cooler circuits – or any other application involving pressure measurement at high temperatures.

The P60’s accuracy class of 0.3 makes it particularly suitable for pressure measurements in the fields of research and development. The strain-gauge technology enables users to acquire reliable static pressure data and safely carry out tests on products with dynamic pressure profiles. This also makes it uncomplicated for users to find a compatible amplifier within HBM’s portfolio.

The transducer is available with four nominal (rated) pressure ranges and six connectors - all with different threads - ensuring a fitting version can be found for most types of application. The miniature connector has been integrated into the sensor and a flexible measuring lead ensures it’s easy to connect onto test objects, even in confined areas.

More information is available on HBM’s website!

 

Download Image

 

Marketing Coordinator

Heather Wilkins
Brüel & Kjær
Telephone: +44 (0) 1223 389 800
Web: www.bksv.com
Email: heather.wilkins@bksv.com

Kyowa Co-Operation

As a global player in the Test and Measurement world, HBM co-operates with Kyowa Electric Instruments Co., Ltd. in several areas. This series of pressure transducers is the next outcome of this fruitful partnership and follows the successful launch of the High-Temperature Strain Gauge series KFU.

 

About HBM Test and Measurement

Hottinger Baldwin Messtechnik GmbH (HBM Test and Measurement, founded in Germany in 1950) is today the technology and market leader in the field of test and measurement. HBM’s product range comprises solutions for the entire measurement chain, from virtual to physical testing. The company has production facilities in Germany, USA, China, and Portugal and is represented in over 80 countries worldwide.

For more information, please visit HBM's website.

 

About HBK – Hottinger, Brüel & Kjær

HBK – Hottinger, Brüel & Kjær, home to the HBM Test and Measurement and Brüel & Kjær Sound and Vibration brands, is a subsidiary of UK-based
Spectris plc, which has annual sales of £1,5 bn and employs approximately 9800 people worldwide.

For more information, please visit HBK's website.

Related Content

P60 Miniature Pressure Transducer up to 200 bar
Owing to their diameters of only 16 mm, series P60 pressure transducers are true "space miracles". They can be incorporated into virtually any application.
KFU Special Strain Gauges for High Temperatures Up
The strain gauges of the KFU series are proven specialists for applications where high temperatures up to 350°C may occur - even across several days.