2004年以来、HBMは独自のBraggMETER技術をベースに光インテロゲータを開発/製造してきました。常に最高の測定結果を得るために、当社の専門家は過去16年間に渡り弛まなく、インテロゲータの改良を進めてきました。
この変革は、インテロゲータの小型化と軽量化の実現だけでなく、デバイスの速度を大幅に向上させ、精度とアプリケーション対応の両方について向上させました。HBMの光インターロゲータの進化、そして、その背景にある経験と技術革新をご紹介します。
光インテロゲータ16年の歴史
2004年以来、HBMは独自のBraggMETER技術をベースに光インテロゲータを開発/製造してきました。常に最高の測定結果を得るために、当社の専門家は過去16年間に渡り弛まなく、インテロゲータの改良を進めてきました。
この変革は、インテロゲータの小型化と軽量化の実現だけでなく、デバイスの速度を大幅に向上させ、精度とアプリケーション対応の両方について向上させました。HBMの光インターロゲータの進化、そして、その背景にある経験と技術革新をご紹介します。
写真のインテロゲータをクリックして、初代の光インテロゲータと比べてデバイス自身がどのように成長したかをご覧ください!
光インテロゲータの開発プロセスの継続により、当社のエクスパート達は著しい改善を実現してきました。技術的な機能性向上だけでなく、物理的な特長も改善してきました。
|
|
|
| |
year | 2004 | 2010 | 2016 | 2020 |
size | 450 x 180 x 370 mm | 155 x 125 x 275 mm | 155 x 125 x 275 mm | 174 x 88 x 135 mm |
weight | 15 kg | 4 kg | 4 kg | 2 kg |
max. sample rate | 1 S/s | 500 S/s | 1000 S/s | 2000 S/s |
smart peak detection | no | yes (only for 1 S/s) | yes (only for 1 S/s) | yes |
max. no. of connectors | 8 (commuting) | 8 (parallel) | 8 (parallel) | 8 (parallel) |
wavelength range | 1530 to 1570 / | 1500 to 1600 nm | 1500 to 1600 nm | 1500 to 1600 nm |

We keep you updated with news on HBM optical technology.

An optical interrogator, also known as measurement unit or data acquisition system, is an optoelectronic instrument, which allows the reading of optical sensors, e.g. Fiber Bragg Grating (FBG) sensors, in static and dynamic monitoring applications. An FBG interrogator can measure a large sensing network composed by various types of sensors such as strain, temperature, displacement, acceleration, or tilt that connected along multiple fibers, by acquiring data simultaneously.
During data acquisition, the interrogator measures the wavelength associated with the light reflected by the optical sensors and then converts it into engineering units. The readings are then transmitted via Ethernet or FireWire for archiving, analyzing or exporting using a software interface. With the right QuantumX modules setup, the interrogator can be integrated into different communication protocols such as PROFIBUS or CANbus.
FBG sensors are easy to install, electromagnetically safe and can also be used in highly explosive atmospheres. In order to retrieve the most accurate measurements, you need the right interrogator. Suitable for large scale sensing networks, HBM's interrogators provide precise and high resolution static and dynamic measurements.