Increased speed on applications tests Increased speed on applications tests | HBM

Increased speed on applications tests with HBM’s New Torque Transducer

GERMANY, November 2020

Measurement technology expert, HBM has launched a new torque transducer – T40CB – featuring a central bore hole that makes it ideal for testing automotive parts in confined spaces.

This compact model, measuring a mere 49mm/54mm in length and the central bore hole with a diameter of 37.5mm/46.5mm, provides technicians with the flexibility and user-friendliness necessary for carrying out application tests on automotive parts, such as coaxial transmissions or gearboxes.

T40CB operates on HBM’s well-established T40 electronics, which boast an accuracy class of 0.05 and excellent linearity, thus ensuring accurate and reliable results. It also features analogue and digital interfaces, which ensure it integrates with many different test bench systems.

More information about HBM’s T40CB

Marketing Coordinator

Heather Wilkins
Telephone: +44 (0) 1223 389 800
Email: [email protected]

Download Press Release

Download Image

About HBK – Hottinger, Brüel & Kjær

For many decades, HBM and Brüel & Kjær have been trusted across multiple industries to deliver highly accurate technologies and expertise in test and measurement and sound and vibration. HBM as the market leader in testing, measuring and analysis and Brüel & Kjær as the world’s leading solution provider for measuring and managing sound and vibration.

The two companies have now joined forces as HBK - Hottinger, Brüel & Kjaer to form the world’s foremost provider of integrated test, measurement, control, and simulation solutions.

For more information, please visit www.hbkworld.com