Archived QuantumX / SomatXR Downloads
Archived Firmware for QuantumX / SomatXR
제목 | 설명 | Date | Version | Size | Related Documents |
---|---|---|---|---|---|
QuantumX Firmware Pack (qxb) | Important: This firmware package can be used to update existing QuantumX modules with firmware > 2.21.64 to the latest firmware release. You need to install the latest PC software! Hint: Modules with firmware < 2.21.64 need to be updated to version 2.21.76 first (part of the system software package). Necessary tools: QuantumX Firmware Updater or catman Easy/AP 3.5. | 08/2014 | 4.0.34 | 344 MB | |
QuantumX / SomatXR MX (hbg) | Minimum existing version: 4 or higher. Necessary tools: MX Assistant, catman Easy/AP version 3.5 or higher. | 08/2014 | 4.0.34 | 11 MB | |
QuantumX / SomatXR MX (hbg) | Minimum existing version: 4 or higher. Necessary tools: MX Assistant, catman Easy/AP version 3.5 or higher. | 09/2015 | 4.2.56 | 13 MB | |
QuantumX Data Recorder CX22 / CX22-W | Necessary tools: USB stick, keyboard, screen with DVI-D interface and operating manual. | 11/2015 | 4.1.2 | 1 GB | |
QuantumX CX27 Configuration files | Please copy the XML electronic datasheet of the QuantumX CX27 module into the library of your configuration tool. For the automated configuration via bus, please update the QuantumX CX27 EEPROM with your configuration tool (BIN). | 02/2012 | 2 MB | ||
QuantumX MX440A Firmware | 10/2013 | 2.21.76.0 | 10 MB | ||
QuantumX MX840A / MX840A-P Firmware | 10/2013 | 2.21.76.0 | 10 MB | ||
QuantumX Firmware Pack (qxb) | Hint: modules with firmware versions older than 2.21.76 need to be updated to this version in a first step. Please find the relevant files also in this archive. Necessary tools: latest QuantumX Firmware Updater or minimum catman Easy 3.5.1. | 09/2015 | 4.2.56 | 367 MB | |
QuantumX / SomatXR MX (hbg) | Minimum existing version: 4 or higher. Necessary tools: MX Assistant, catman Easy/AP version 3.5 or higher. | 09/2016 | 4.6.26 | 12 MB | |
QuantumX CX22B-W Data Recorder | Firmware for QuantumX Data Recorder | 03/2017 | 172 KB | Release Notes Release Notes (German) | |
QuantumX / SomatXR MX modules | Firmware for all MX modules and CX27B. Necessary tools: MX Assistant or catman. | 12/2017 | 4.12.14 | 13 MB | Release Notes |
QuantumX / SomatXR MX-Module (hbg) | Modules: all MX modules like MX840B, MX840B-R, …, CX27B (but not for CX27C) Necessary tools: MX Assistant or catman Easy | 10/2018 | 4.12.32 | 13 MB | Release Notes |
QuantumX / SomatXR MX/CX-Module (hbg) | Modules: all B type modules like MX840B/-R, MX471B/-R, … and CX27B (not for CX22B/-R-W, CX27C or MX471C/-R) Necessary tools: MX Assistant, catman Easy/AP
| 04/2019 | 4.12.34 | 13 MB | Release Notes EN Release Notes DE |
QuantumX / SomatXR MX/CX-Module (hbg) | Modules: all C type modules like CX27C/-R and MX471C/-R. Necessary tools: MX Assistant, catman Easy/AP
| 04/2019 | 4.18.48 | 101 MB | Release Notes EN Release Notes DE |
QuantumX / SomatXR MX/CX-Module (C version) | Modules: all C type modules like CX27C/-R and MX471C/-R. Necessary tools: MX Assistant or catman Easy/AP
| 11/2019 | 4.28.30-C | 72 MB | Release Notes DE Release Notes EN |
QuantumX / SomatXR MX/CX-Module (B version and older) | Modules: all B type modules like MX840B/-R, MX471B/-R, … and CX27B (not for CX22B/-R-W, CX27C or MX471C/-R) Necessary tools: MX Assistant or catman Easy/AP
| 11/2019 | 4.28.30 | 14 MB | Release Notes EN Release Notes DE |
QuantumX / SomatXR MX/CX-Module (C version) | Modules: all C type modules like CX27C/-R and MX471C/-R. Necessary tools: MX Assistant or catman Easy/AP | 03/2020 | 4.32.14-C | 114 MB | Release Notes EN Release Notes DE |
MX/CX-Module (C version) | Modules: all C type modules like CX27C/-R and MX471C/-R. Necessary tools: MX Assistant or catman Easy/AP | 11/2020 | 4.36.4-C | 77 MB | Release Notes EN Release Notes DE |
MX/CX-Module (B version and older) | Modules: all B type modules like MX840B/-R, MX471B/-R, … and CX27B (not for CX22B/-R-W, CX27C or MX471C/-R) Necessary tools: MX Assistant or catman Easy/AP | 11/2020 | 4.36.4 | 14 MB | Release Notes EN Release Notes DE |
MX/CX-Module (C version and MXFS) | Modules: all C type modules like CX27C/-R and MX471C/-R and MXFS. Necessary tools: MX Assistant or catman Easy/AP | 05/2021 | 4.38.6-C | 113 MB | Release Notes DE Release Notes EN |
MX/CX-Module (B version and older) | Modules: all B type modules like MX840B/-R, MX471B/-R, … and CX27B (not for CX22B/-R-W, CX27C or MX471C/-R) Necessary tools: MX Assistant or catman Easy/AP | 05/2021 | 4.38.6 | 14 MB | Release Notes EN Release Notes DE |
MX/CX-Module (C version and MXFS) | Modules: all C type modules like CX27C/-R and MX471C/-R and MXFS. Necessary tools: MX Assistant or catman Easy/AP | 05/2022 | 4.40.10-C | 113 MB | Release Note EN Release Note DE |
MX/CX-Module (B version and older) | Modules: all B type modules like MX840B/-R, MX471B/-R, … and CX27B (not for CX22B/-R-W, CX27C or MX471C/-R). Necessary tools: MX Assistant or catman Easy/AP | 05/2022 | 4.40.10 | 14 MB | Release Note DE Release Note EN |
MX/CX-Module (B version and older) | Modules: all B type modules like MX840B/-R, MX471B/-R, … and CX27B (not for CX22B/-R-W, CX27C or MX471C/-R). Necessary tools: MX Assistant or catman Easy/AP | 12/2022 | 4.46.6 | 14 MB | Release Note EN Release Note DE |
MX/CX-Module (C version and MXFS) | Modules: all C type modules like CX27C/-R and MX471C/-R and MXFS. Necessary tools: MX Assistant or catman Easy/AP | 12/2022 | 4.46.6-C | 114 MB | Release Note EN Release Note DE |
QuantumX / SomatXR Source Code (GPL) | QuantumX and SomatXR products are partly build up on third party code under GPL (GNU General Public Licence). This software can be used according to GPL. | 07/2023 | 4.46.16.0 | 728 MB |
Archived System Software for QuantumX / SomatXR
제목 | 설명 | Date | Version | Size | Related Documents |
---|---|---|---|---|---|
Software: DIAdem Driver for QuantumX | 08/2011 | 4.65 | 51 MB | ||
QuantumX / SomatXR System CD | Installation Note: Please unzip all files before starting the installation. Hinweis zur Installation: Bitte entpacken Sie alle Dateien, bevor Sie mit der Installation beginnen.
| 08/2014 | 4.11 | 542 MB | |
QuantumX / SomatXR System CD | Installation Note: Please unzip and then start with the installation.
| 02/2015 | 4.21 | 572 MB | |
QuantumX System CD | Download zip file, unpack it and start setup.exe Includes:
| 07/2012 | 2.61 | 342 MB | |
QuantumX System CD | Download zip file, unpack it and start setup.exe Includes:
| 01/2013 | 2.65 | 479 MB | QuantumX Release Notes |
QuantumX System CD | Download zip file, unpack it and start setup.exe Includes:
| 06/2013 | 2.71 | 492 MB | |
QuantumX System CD | Download zip file, unpack it and start setup.exe Includes:
| 03/2014 | 4.01 | 527 MB | |
QuantumX System CD | Download zip file, unpack it and start setup.exe Includes:
| 09/2012 | 2.62 | 476 MB | QuantumX Release Notes |
HBM Device Manager | The HBM Device Manager is a service tool to scan the network for available HBM devices. | 03/2016 | 1.0 | 6 MB | Release Notes |
QuantumX / SomatXR System DVD | Hint: Please unzip the package and then start installation of:
| 06/2016 | 4.32 | 381 MB | Release Notes (English) Release Notes (German) |
QuantumX / SomatXR System DVD | Hint: Please unzip the package and then start installation of:
| 10/2016 | 4.51 | 393 MB | Release Notes (English) Release Notes (German) |
QuantumX / SomatXR System DVD | Hint: Please unzip the package and then start installation of:
| 05/2017 | 4.61 | 410 MB | Release Notes (English) Release Notes (German) |
QuantumX / SomatXR System DVD | Hint: Please unzip the package and then start installation of:
| 10/2018 | 4.71 | 477 MB | Release Notes |
QuantumX API | The QuantumX API supports the full set of functions of your QuantumX system (except the data recorder). Attention: For new software projects we recommend to use the HBM Common API. The HBM Common API aligns all incoming data automatically and thus using QuantumX in you software is quicker than ever. The QuantumX API is not anymore officially supported.
| 12/2018 | 4.5.1 | 41 MB | |
QuantumX / SomatXR System DVD | Hint: Please unzip the package and then start installation of:
| 04/2019 | 4.81 | 472 MB | Release Notes EN Release Notes DE |
QuantumX / SomatXR System DVD | Hint: Please unzip the package and then execute “start.exe” to install: • MX Assistant • HBM Device Manager • FireWire Driver (optional) • All manuals, datasheets, online help files, leaflets, etc.
| 11/2019 | 4.91 | 516 MB | Release Notes DE Release Notes EN |
QuantumX / SomatXR System DVD | Hint: Please unzip the package and then execute “start.exe” to install: • MX Assistant • HBM Device Manager • FireWire Driver (optional) • All manuals, datasheets, online help files, leaflets, etc. | 03/2020 | 4.101 | 522 MB | Release Notes EN Release Notes DE |
QuantumX / SomatXR System DVD | Hint: Please unzip the package and then execute “start.exe” to install: • MX Assistant • HBM Device Manager • FireWire Driver (optional) • All manuals, datasheets, online help files, leaflets, etc. | 11/2020 | 4.11.1 | 483 MB | Release Notes EN Release Notes DE |
QuantumX / SomatXR System DVD | Hint: Please unzip the package and then execute “start.exe” to install: • MX Assistant • HBM Device Manager • FireWire Driver (optional) • All manuals, datasheets, online help files, leaflets, etc. | 01/2021 | 4.11.2 | 481 MB | Release Note DE Release Note EN |
QuantumX / SomatXR System Package | Hint: Please unzip the package and then execute “start.exe” to install: • MX Assistant • HBM Device Manager • All manuals, datasheets, online help files, leaflets, etc.
| 05/2021 | 4.12.1 | 580 MB | Release Notes DE Release Notes EN |
QuantumX / SomatXR System Package | Hint: Please unzip the package and then execute “start.exe” to install: • MX Assistant • HBM Device Manager • All manuals, datasheets, step files, online help files, leaflets, etc.
| 12/2021 | 4.13.1 | 590 MB | Release Notes DE Release Notes EN |
Archived Test & Measurement Software for QuantumX & SomatXR
제목 | 설명 | Date | Version | Size | Related Documents |
---|---|---|---|---|---|
catman Easy / AP / PostProcess | Software for data acquisition, visualization, analysis and reporting of measurement data. | 05/2017 | 5.0.2 | 287 MB | Release Notes |
catman Easy / AP / PostProcess | Software for data acquisition, visualization, analysis and reporting of measurement data. | 10/2017 | 5.1.3 | 281 MB | Release Notes |
catman Easy / AP / PostProcess | Software for data acquisition, visualization, analysis and reporting of measurement data for your PC or QuantumX/SomatXR Data Recorder. | 06/2018 | 5.2.2 | 319 MB | Release Notes |
catman Easy / AP / PostProcess | Software for data acquisition, visualization, analysis and reporting of measurement data for your PC or QuantumX/SomatXR Data Recorder. | 01/2020 | 5.3.3 | 399 MB | Release Notes |
catman Easy / AP / PostProcess | Software for data acquisition, visualization, analysis and reporting of measurement data for your PC or QuantumX/SomatXR Data Recorder. | 11/2020 | 5.4.2 | 417 MB | Release Notes |
catman Easy / AP / PostProcess | Software for data acquisition, visualization, analysis and reporting of measurement data for your PC or QuantumX/SomatXR Data Recorder. | 05/2022 | 5.5.3 | 381 MB | Release Notes |
catman Easy / AP / PostProcess | Software for data acquisition, visualization, analysis and reporting of measurement data for your PC or QuantumX/SomatXR Data Recorder. | 03/2023 | 5.6.1 | 467 MB | Release Notes |
Archived Drivers for QuantumX / SomatXR
제목 | 설명 | Date | Version | Size | Related Documents |
---|---|---|---|---|---|
HBM DIAdem Driver | Only available in German language. The driver allows to integrate QuantumX, SomatXR and MGCplus in DIAdem. Please see the Release Notes for futher details and requirements. | 10/2014 | 5.0 | 49 MB | |
HBM Common API | The HBM common API enables users to develop their own PC software application using Microsoft Visual Studio, to integrate HBM DAQ systems QuantumX, SomatXR, PMX and MGCplus. | 03/2016 | 3.1 | 12 MB | Release Notes |
DIAdem Driver | Only available in German language. The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in DIAdem. Please see the Release Notes for further details and requirements. | 01/2016 | 6.0 | 52 MB | Release Notes |
DIAdem Driver | Only available in German language. The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in DIAdem. Please see the Release Notes for further details and requirements. | 10/2016 | 6.1 | 55 MB | Release Notes |
HBM LabVIEW Driver 64-bit | The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased. | 01/2017 | 3.0 | 12 MB | Release Notes |
HBM LabVIEW Driver 32-bit | The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased. | 01/2017 | 3.0 | 11 MB | Release Notes |
DIAdem Driver | Only available in German language The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in DIAdem (32 and 64 Bit). Please see the Release Note for further details and requirements. | 06/2018 | 1.0.0 | 67 MB | Release Notes |
DIAdem Driver | Only available in German language The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in DIAdem (32 and 64 Bit). Please see the Release Note for further details and requirements. | 06/2019 | 1.1.0 | 67 MB | Release Notes |
HBM Common API 5.0 | The HBM common API enables users to develop their own PC software application using Microsoft Visual Studio, to integrate HBM DAQ systems QuantumX, SomatXR, PMX and MGCplus. | 01/2020 | 5.0 | 27 MB | Release Notes |
DIAdem Driver | The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in DIAdem (32 and 64 Bit). Only available in German language. Please see the Release Note for further details and requirements. | 02/2020 | 1.2.0 | 67 MB | Release Notes |
DIAdem Driver | The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in DIAdem (32 and 64 Bit). Only available in German language. Please see the Release Note for further details and requirements. | 04/2020 | 1.2.1 | 66 MB | Release Notes |
HBM Common API 6.0 | The HBM Common API enables users to develop their own PC software application, integrating DAQ systems like QuantumX, SomatXR, PMX and MGCplus. The download includes the free of charge API as well as documentation and example programs in C#. | 12/2020 | 6.0 | 27 MB | Release Notes |
HBM Common API 6.1 | The HBM Common API enables users to develop their own PC software application, integrating DAQ systems like QuantumX, SomatXR, PMX and MGCplus. The download includes the free of charge API as well as documentation and example programs in C#. | 02/2021 | 6.1 | 27 MB | Release Notes |
Archived CX27 Interface Files for QuantumX / SomatXR
제목 | 설명 | Date | Version | Size | Related Documents |
---|---|---|---|---|---|
QuantumX CX27B - XML / ESI File | Device description for QuantumX Interface Module for EtherCAT | 01/2015 | 5.5 | 27 KB |
Firmware and Software only for SomatXR CX23-R
제목 | 설명 | Date | Version | Size | Related Documents |
---|---|---|---|---|---|
SomatXR CX23-R Firmware | SomatXR CX23-R Firmware | 03/2015 | 1.4.7.1139 | 55 MB | |
SomatXR CX23-R Firmware | SomatXR CX23-R Firmware GILT FÜR VERSION 1.61: SomatXR CX23-R Firmware package. Designed to work with supported MX modules using MX firmware 4.2.28.0 | 04/2015 | 1.4.8.1186 | 55 MB | |
SomatXR CX23-R Firmware | SomatXR CX23-R Firmware GILT FÜR VERSION 1.61: SomatXR CX23-R Firmware package. Designed to work with supported MX modules using MX firmware 4.2.28.0 | 07/2015 | 1.6.2.1489 | 60 MB | |
SomatXR CX23-R Firmware | Designed to work with supported MX modules using MX firmware 4.2.28.0. | 09/2015 | 1.6.3.1630 | 60 MB | |
SomatXR CX23-R Firmware | Designed to work with supported MX modules using firmware 4.2.56. If currently using CX23-R Firmware v1.6.2 or earlier, please update to version 1.6.3 before as a first step! | 11/2015 | 1.8.0.1878 | 74 MB | Release Notes |
SomatXR CX23-R Firmware | Designed to work with supported MX modules using MX firmware 4.2.56.0. | 12/2015 | 1.8.1.1976 | 74 MB | |
SomatXR CX23-R Firmware package | Designed to work with supported MX modules using MX firmware 4.2.56.0. | 05/2016 | 1.10.0.2330 | 80 MB | Release Notes |
Somat libsie | The libsie SIE reader library exposes an object-oriented C API for reading SIE data. | 07/2016 | 1.1.5 | 5 MB | |
SomatXR CX23-R Firmware package | Designed to work with supported MX modules using MX firmware 4.6.18. If currently using CX23-R Firmware v1.6.2 or earlier, please note that before upgrading to this firmware package it is REQUIRED to upgrade to version 1.6.3 first, which you can find in the archive. | 07/2016 | 1.12.0.2516 | 83 MB | Release Notes |
SomatXR Download Manager | The SomatXR Download Manager is a stand alone Windows application which allows you to download, open, extract, or delete SIE files form a CX23-R from your PC. | 07/2016 | 1.0.2 | 1 MB | |
SomatXR Emulator | The SomatXR Emulator is a stand alone Windows application which enables emulation of a CX23-R web interface environment without actual hardware. The primary purpose of this tool is for offline test setup configuration using virtual hardware which you specify. The associated setup files from the emulator can then be imported into a real CX23-R to be used in real production environment testing. | 07/2016 | 1.0.1 | 32 MB | |
SomatXR CX23-R Firmware package | Designed to work with supported MX modules using MX firmware 4.6.18.0. If currently using CX23-R Firmware v1.6.2 or earlier, please note that before upgrading to this firmware package it is REQUIRED to upgrade to version 1.6.3 first, which you can find in the archive. | 08/2016 | 1.12.1.2575 | 83 MB | Release Notes |
SomatXR CX23-R Firmware package | Designed to work with supported MX modules using MX firmware 4.6.18.0. If currently using CX23-R Firmware v1.6.2 or earlier, please note that before upgrading to this firmware package it is REQUIRED to upgrade to version 1.6.3 first, which you can find in the archive. | 10/2016 | 1.12.2.2706 | 83 MB | Release Notes |
SomatXR CX23-R Firmware package | SomatXR CX23-R Firmware package. If currently using CX23-R Firmware v1.6.2 or earlier, please note that before upgrading to this firmware package it is REQUIRED to upgrade to version 1.6.3 first, which you can find in the archive. | 02/2017 | 1.14.0.3153 | 48 MB | Release Notes |
SomatXR Emulator | The SomatXR Emulator is a stand alone Windows application which enables emulation of a CX23-R web interface environment without actual hardware. The primary purpose of this tool is for offline test setup configuration using virtual hardware which you specify. The associated setup files from the emulator can then be imported into a real CX23-R to be used in real production environment testing. | 02/2017 | 1.14.0 | 16 MB | |
SomatXR Emulator | The SomatXR Emulator is a stand alone Windows application which enables emulation of a CX23-R web interface environment without actual hardware. The primary purpose of this tool is for offline test setup configuration using virtual hardware which you specify. The associated setup files from the emulator can then be imported into a real CX23-R to be used in real production environment testing. | 06/2017 | 1.18.0 | 17 MB | |
CX23-R Firmware Package | SomatXR CX23-R Firmware package. | 06/2017 | 1.18.0.3476 | 49 MB | Release Notes |
CX23-R Firmware Package | SomatXR CX23-R Firmware package. | 08/2017 | 1.18.1.3569 | 49 MB | Release Notes |
SomatXR Emulator | The SomatXR Emulator is a stand alone Windows application which enables emulation of a CX23-R web interface environment without actual hardware. The primary purpose of this tool is for offline test setup configuration using virtual hardware which you specify. The associated setup files from the emulator can then be imported into a real CX23-R to be used in real production environment testing. | 08/2017 | 1.18.1 | 17 MB | |
CX23-R Firmware Package | SomatXR CX23-R Firmware package. | 12/2017 | 2.0.1.4018 | 52 MB | Release Notes |
SomatXR Emulator | The SomatXR Emulator is a stand alone Windows application which enables emulation of a CX23-R web interface environment without actual hardware. The primary purpose of this tool is for offline test setup configuration using virtual hardware which you specify. The associated setup files from the emulator can then be imported into a real CX23-R to be used in real production environment testing. | 12/2017 | 2.0.1 | 19 MB | |
CX23-R Firmware Package | SomatXR CX23-R Firmware package. | 03/2018 | 2.2.0.4208 | 62 MB | Release Notes |
XR Emulator CX23-R | The SomatXR Emulator is a stand alone Windows application which enables emulation of a CX23-R web interface environment without actual hardware. The primary purpose of this tool is for offline test setup configuration using virtual hardware which you specify. The associated setup files from the emulator can then be imported into a real CX23-R to be used in real production environment testing. | 03/2018 | 2.2.0 | 18 MB | |
CX23-R Firmware Package | SomatXR CX23-R Firmware package. | 04/2018 | 2.2.1.4291 | 62 MB | Release Notes |
CX23-R Firmware Package | If currently using CX23-R Firmware v1.6.2 or earlier, please note that before upgrading to this firmware package it is REQUIRED to upgrade to version 1.6.3 first, which you can find in the archive. | 05/2018 | 2.2.7.4451 | 62 MB | Release Notes |
CX23-R Firmware Package | If currently using CX23-R Firmware v1.6.2 or earlier, please note that before upgrading to this firmware package it is REQUIRED to upgrade to version 1.6.3 first, which you can find in the archive. | 06/2018 | 2.4.0.4562 | 63 MB | Release Notes |
XR Emulator CX23-R | The SomatXR Emulator is a stand alone Windows application which enables emulation of a CX23-R web interface environment without actual hardware. The primary purpose of this tool is for offline test setup configuration using virtual hardware which you specify. The associated setup files from the emulator can then be imported into a real CX23-R to be used in real production environment testing. | 06/2018 | 2.4.0 | 19 MB | |
XR Download Manager | The XR Download Manager is a stand alone Windows application which allows you to download, open, extract, or delete SIE files from a eDAQXR or SomatXR CX23-R or from your PC. | 06/2018 | 1.2.2 | 1 MB | |
Somat libsie | The libsie SIE reader library exposes an object-oriented C API for reading SIE data. | 07/2018 | 1.1.6 | 5 MB | |
XR Emulator CX23-R | The SomatXR Emulator is a stand alone Windows application which enables emulation of a CX23-R web interface environment without actual hardware. The primary purpose of this tool is for offline test setup configuration using virtual hardware which you specify. The associated setup files from the emulator can then be imported into a real CX23-R to be used in real production environment testing. | 09/2018 | 2.6.1 | 43 MB | |
SomatXR CX23R Firmware Package | CX23-R Firmware. If currently using CX23-R Firmware v1.6.2 or earlier, please note that before upgrading to this firmware package it is REQUIRED to upgrade to version 1.6.3 first, which you can find in the archive. Designed to work with supported MX modules using MX firmware 4.12.20.0. | 09/2018 | 2.6.1.4.8.37 | 88 MB | Release Notes |
SomatXR CX23-R Firmware Package | CX23-R Firmware designed to work with supported MX modules using MX firmware 4.12.32.0. Necessary tool: Internet Browser
| 02/2019 | 2.8.4 | 58 MB | Release Notes |
XR Emulator CX23-R | The SomatXR Emulator is a stand alone Windows application which enables emulation of a CX23-R web interface environment without actual hardware. The primary purpose of this tool is for offline test setup configuration using virtual hardware which you specify. The associated setup files from the emulator can then be imported into a real CX23-R to be used in real production environment testing. | 02/2019 | 2.8.4 | 19 MB | |
CX23-R Firmware Package | CX23-R Firmware. If currently using CX23-R Firmware v1.6.2 or earlier, please note that before upgrading to this firmware package it is REQUIRED to upgrade to version 1.6.3 first, which you can find in the archive. Designed to work with supported MX modules using MX firmware 4.12.32.0. | 07/2019 | 2.10.0 | 58 MB | Release Notes |
CX23-R Firmware | If currently using CX23-R Firmware v1.6.2 or earlier, please note that before upgrading to this firmware package it is REQUIRED to upgrade to version 1.6.3 first, which you can find in the archive. Designed to work with supported MX modules using MX firmware 4.12.32.0. | 10/2019 | 2.10.2 | 59 MB | Release Notes |
CX23-R Firmware | If currently using CX23-R Firmware v1.6.2 or earlier, please note that before upgrading to this firmware package it is REQUIRED to upgrade to version 1.6.3 first, which you can find in the archive. Designed to work with supported MX modules using MX firmware 4.12.32.0.
| 12/2019 | 2.12.0 | 59 MB | Release Notes |
XR Emulator CX23-R | The SomatXR Emulator is a stand alone Windows application which enables emulation of a CX23-R web interface environment without actual hardware. The primary purpose of this tool is for offline test setup configuration using virtual hardware which you specify. The associated setup files from the emulator can then be imported into a real CX23-R to be used in real production environment testing. | 02/2024 | 2.12.0.1 | 35 MB |
QuantumX Firmware Installation Instructions
- Please install the latest QuantumX Firmware Update Tool from the latest QuantumX System CD package (which can be downloaded here)
- Download the firmware and store it in directory \QuantumX Firmware Update\download\
- If the file you downloaded is a .zip flie, please don't unpack the archive!