광섬유 감지를 위한 조립이 간편한 액세서리
패치 케이블, 광학 어댑터 등과 같은 액세서리는 HBK FiberSensing에서 제공하므로 빠르고 안정적인 방식으로 완전한 광학 측정 시스템을 구축할 수 있습니다.
광학 측정 기술을 위한 액세서리
Patch cables are used to extend the length of optical fibers. These cables have an optical plug at each end and are connected by an optical socket.
HBK optical adapters for FBG sensors are used to connect several sensors in series with minimal optical losses.
1-FS80 100 - Optical adapter FC/FC
1-FS80 300 - Optical adapter SC/SC
1-FS-FIBERTESTER
A red laser-light source used for troubleshooting optical fiber systems, for example to determine fiber breaks or to evaluate bending radii. The optical connecting socket of the fiber tester is designed for FC/APC plugs.
1-FS-CLEANER
A cleaning tool for optical connectors.
1-FS-SPLITTER
A fiber optic splitter 1x2 with FC/APC connectors.
제목 / 설명 | 언어 | 제품 | 언어 | 종류 |
---|---|---|---|---|
액세서리 | ||||
FS Accessoires de liaison - Caractéristiques techniques | French | |||
FS Linking Accessories - Data Sheet | English | |||
FS Tools - Data sheet | English | |||
FS Verbindungszubehör - Datenblatt | German | |||
FS80/FS81/FS82/FS83 ] リンクの() - データシート | Japanese | |||