Safety and Security in the Critical Assets of the Oil and Gas Industry
Oil and gas are valuable resources. Therefore, it is all the more important that their processing and distribution is carried out as efficiently as possible.
Structural Health Monitoring (SHM) technologies help in optimally checking infrastructural facilities, conveyor systems, compressor stations, wells and pipelines for fatigue and loading. This enables the detection of ongoing damage and the prediction of the structures and components' lifetime, which results in saving costs and facilitating operational excellence.
Monitoring and testing oil and gas infrastructures and components with HBM measurement systems and turnkey solutions can be a suitable option for many applications, including the following: