Basic Card 200 kS/s (GN810)

The Basic 200kS/s Input Card (GN810) has been replaced by Basic/IEPE ISO 200 kS/s Input Card (GEN816).

Special features

  • 8 analog channels
  • Single ended inputs
  • ± 1 V to ± 50 V input range
  • User selectable digital Bessel and FIR filters
  • 200 kS/s sample rate
  • 16 bit resolution
  • 128 MB memory
  • Single metal BNC for each channel
1:1 문의 이곳을 클릭하셔서 요청사항을 작성해 주세요